text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

UCC28780EVM-002

UCC28780 active clamp flyback 45W AC/DC EVM with GaN FET

Out of stock
Inventory: In stock
199.0

Pricing

Qty Price (USD)
1+ 199.0

Features for the UCC28780EVM-002

  • 45-W, 20-V AC-to-DC converter using active-clamp flyback controller, GaN MOSFET Power IC, and synchronous rectification
  • High Efficiency (> 94%), High Power Density (> 20W/in3), Low Standby Power (55mW), and High Switching Frequency (300kHz)
  • Exceeds EU Code of Conduct and US Department of Energy efficiency requirements
  • Adaptive Burst Mode feature maintains high efficiency even at light loads
  • This evaluation module is tested and orderable and includes a User's Guide

Description for the UCC28780EVM-002

The UCC28780EVM-002 demonstrates high-efficiency and high-density for a 45-W off-line adapter using the UCC28780 active-clamp flyback controller at high frequency nominal 300 kHz using GaN MOSFET Power ICs, NV6115 and NV6117.  The EVM also uses the UCC24612 synchronous rectifier controller on the secondary side.  The output is regulated to 20 Vdc over an input voltage range of 90 Vac to 264 Vac.  The UCC28780 controller operates in several adaptive modes to minimize power loss over the full line and load ranges.

Inventory: In stock
199.0

Pricing

Qty Price (USD)
1+ 199.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more