24-pin (RTW) package image

UCC28782CDRTWR ACTIVE

High-density flyback controller for active-clamp (ACF) and zero-voltage switching (ZVS) topologies
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
Package | Pins WQFN (RTW) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the UCC28782

  • Active clamp recovers leakage inductance energy

  • Adaptive control for fast zero voltage switching (ZVS) tracking and dead time optimization

  • Integrated switching bias regulator supports USB Type-C PD wide output voltage range with one auxiliary winding
  • EMI frequency dithering without trade-offs on transient response or audible noise
  • Dynamic bias power management for digital isolator and GaN driver
  • Programmable Adaptive Burst Mode (ABM) with internal compensation
  • Active X-capacitor (X-cap) discharge
  • Over-temperature, over-voltage, output short-circuit, over-current, over-power, and pin-fault protections
  • Auto-recovery and group-latch fault options with fast latch-reset capability

  • 4x4-mm 24-pin QFN package

Description for the UCC28782

The UCC28782 is a high-density active-clamp flyback (ACF) controller for USB Type C™ PD applications and allows for efficiencies over 93% by recovering the leakage inductance energy and adaptive ZVS tracking over the full load range.

With a maximum frequency of 1.5 MHz the magnetics can be minimized. Frequency dithering helps to improve EMI margin. The UCC28782 also integrates dynamic bias power management to optimize the gate drive for Si or GaN MOSFETs.

Adaptive Burst Mode (ABM) combined with Low Power Mode (LPM) and Standby Power mode (SBP) work together to increase light-load efficiency while reducing ripple and audible noise.

The UCC28782 also integrates an X-Cap discharge function to discharge the residual input voltage when power is removed.

The UCC28782 has multiple protection modes and options for retry or latch-off responses depending on the application needs. See Device Comparison Table.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more