Features for the UCC28881EVM-680
- Single 13V output
- No load to 225-mA load range
- Universal off-line input voltage range
- Overload and output short-circuit protection
- Controlled start up and restart after fault protection
Description for the UCC28881EVM-680
The UCC28881EVM-680 evaluation module (EVM) is an offline high-voltage buck-type power supply that provides 13 VDC at a maximum output of 225 mA. The input accepts a voltage range of 85 VAC to 265 VAC.