text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

UCC3895N ACTIVE

Phase-shifted full-bridge controller with enhanced control logic, 0°C to 70°C

Same as: UCC3895NG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

US ECCN: EAR99 US/Local Export Classification Number

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
PDIP (N) | 20 18 | TUBE 0 to 70
Package | Pins PDIP (N) | 20
Package qty | Carrier: 18 | TUBE
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the UCC3895

  • Programmable-output turnon delay
  • Adaptive delay set
  • Bidirectional oscillator synchronization
  • Voltage-mode, peak current-mode, or average current-mode control
  • Programmable soft start, soft stop, and chip disable via a single pin
  • 0% to 100% duty-cycle control
  • 7-MHz error amplifier
  • Operation to 1 MHz
  • Typical 5-mA operating current at 500 kHz
  • Very low 150-µA current during UVLO

Description for the UCC3895

The UCC3895 is a phase-shift PWM controller that implements control of a full-bridgepower stage by phase shifting the switching of one half-bridge with respect to the other. Thedevice allows constant frequency pulse-width modulation in conjunction with resonant zero-voltageswitching to provide high efficiency at high frequencies. The part is used either as a voltage-modeor current-mode controller.

While the UCC3895 maintains the functionality of the UC3875/6/7/8 family and UC3879, itimproves on that controller family with additional features such as enhanced control logic,adaptive delay set, and shutdown capability. Because the device is built using the BCDMOS process,it operates with dramatically less supply current than it’s bipolar counterparts. The UCC3895operates with a maximum clock frequency of 1 MHz.

Pricing


Qty Price (USD)
1-99 4.591
100-249 3.743
250-999 2.942
1,000+ 2.495