text.skipToContent text.skipToNavigation

UCC5390ECDWVEVM

UCC5390ECDWV 10-A, 10-A 5-kVRMS Isolated Single-Channel Gate Driver Evaluation Module

$49.00

Features

  • High performance driver with input and output interface
  • Ability to test most data sheet parameters
  • Ability to compare performance of various drivers with compatible pinout

Texas Instruments  UCC5390ECDWVEVM

UCC5390ECDWVEVM is designed for evaluating the UCC53xxDWV family, which is a 5.0-kVRMS Isolated Single-Channel Gate Driver with 10-A source and 10-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide. The EVM can be used to determine PCB layout effects on the gate driver performance.