text.skipToContent text.skipToNavigation

UCD3138HSFBEVM-029

UCD3138 Hard Switching Full Bridge Converter Evaluation Module

$199.00

Features

  • Digitally controlled and standalone hard switching full-bridge DC-DC power conversion
  • Voltage mode control
  • Secondary side control
  • DC input from 36 to 72Vdc
  • 12Vdc regulated output from no-load to full-load
  • Full-load power 360W, or full-load current 30A
  • High efficiency
  • Constant soft start time
  • Protection: over voltage, under voltage, over current, and over temperature
  • Constant current and constant power
  • Input voltage feed forward control
  • PMBus communications
  • Test points to facilitate device and topology evaluation

Texas Instruments  UCD3138HSFBEVM-029

The Texas Instruments UCD3138HSFBEVM-029 evaluation module (EVM) is a digitally controlled hard switching full bridge converter based on the UCD3138RHA programmable digital power controller. The EVM is a standalone Symmetrical Hard Switching Full-Bridge (HSFB) DC-DC power converter designed for 48V-in systems. The UCD3138HSFBEVM-029 accepts a DC input from 36 to 72Vdc, and outputs a nominal 12Vdc with full output load power 360W, or full output current 30A. The protection features include over-voltage, under-voltage, over-current and over-temperature. Features include input voltage feedforward, pre-biased startup and PMBus communication. The UCD3138HSFBEVM-029 also comes with a USB-TO-GPIO Interface Adapter to download firmware and program the UCD3138 digital power controller in the EVM.