Packaging information
Package | Pins VQFN (RGC) | 64 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the UCD90124
- Monitor and Sequence 12 Voltage Rails
- All Rails Sampled Every 400 µs
- 12-bit ADC With 2.5-V, 0.5% Internal VREF
- Sequence Based on Time, Rail and Pin Dependencies
- Four Programmable Undervoltage and Overvoltage
Thresholds per Monitor
- Fan Control and Monitoring
- Supports Four Fans With Five User-Defined
Speed-vs-Temperature Setpoints - Supports Two-, Three-, and Four-Wire Fans
- Supports Four Fans With Five User-Defined
- Nonvolatile Error and Peak-Value Logging per Monitor
(up to 10 Fault Detail Entries) - Closed-Loop Margining for 10 Rails
- Margin Output Adjusts Rail Voltage to Match
User-Defined Margin Thresholds
- Margin Output Adjusts Rail Voltage to Match
- Programmable Watchdog Timer and System Reset
- Flexible Digital I/O Configuration
- Multiphase PWM Clock Generator
- Clock Frequencies From 15.259 kHz to 125 MHz
- Capability to Configure Independent Clock Outputs for
Synchronizing Switch-Mode Power Supplies
- Internal Temperature Sensor
- JTAG and I2C/SMBus/PMBus™ Interfaces
- APPLICATIONS
- Industrial / ATE
- Telecommunications and Networking Equipment
- Servers and Storage Systems
- Embedded Computing
- Any System Requiring Sequencing and Monitoring of
Multiple Power Rails
PMBus, Fusion Digital Power are trademarks of Texas Instruments.
Description for the UCD90124
The UCD90124 is a 12-rail PMBus/I2C addressable power-supply sequencer and system-health monitor. The device integrates a 12-bit ADC for monitoring up to 13 power-supply voltage, current, or temperature inputs. Twenty-six GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading, or other system functions. Twelve of these pins offer PWM functionality. Using these pins, the UCD90124 offers support for fan control, margining, and general-purpose PWM functions.
Fan-control signals can be sent using PMBus commands or generated from one of two built-in fan-control algorithms. PWM outputs combined with temperature and fan-speed measurements provide a complete fan-control solution for up to four independent fans.
The TI Fusion Digital Power designer software is provided for device configuration. This PC-based graphical user interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.