text.skipToContent text.skipToNavigation

UCD90320EVM-783

UCD90320 Power Sequencer and System Manager Evaluation Module with Margining

$199.00

Features

  • Powered by single 5-V supply
  • Status LEDs on all digital I/O pins
  • Strip connector I/O access
  • Headers with pull-up and pull-down configurations
  • PMBus interface for configuration and monitoring

Texas Instruments  UCD90320EVM-783

The UCD90320EVM-783 evaluation module contains a UCD90320 device, two step-down power stages using the TPS54678 synchronous step-down switcher with integrated FET (SWIFT™), two TPS7A84 LDOs, a TPS73633 LDO, and a REF5030A voltage reference. Access to all of the I/O pins is provided via strip connectors for integration into complex systems using jumper wires.

The UCD90320EVM-783 provides a PMBus (power management bus) communication port. Windows-based host computers can monitor, control and configure the UCD90320 device using a USB Interface Adapter EVM (HPA172) and TI Fusion Digital Power Designer graphical user interface (GUI).