text.skipToContent text.skipToNavigation

UCD90320ZWSR ACTIVE

32-Rail PMBus Power Sequencer and System Manager

NEW - Custom reel may be available
Inventory: 9,975
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
NFBGA (ZWS) | 169 1,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins NFBGA (ZWS) | 169
Package qty | Carrier 1,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the UCD90320

  • Sequence, monitor, and margin 24 voltage rails plus 8 digital rails
  • Monitor and respond to OV, UV, OC, UC, temperature, time-out, and GPI-triggered faults
  • Flexible sequence-on and off dependencies, delay time, Boolean logic, and GPIO configuration to support complex sequencing aplications
  • Four rail profiles for adaptive voltage identification (AVID) voltage regulator
  • High-accuracy closed-loop margining
  • Active trim function improves rail output voltage accuracy
  • Advanced nonvolatile event logging to assist system debugging
    • Single-event fault log (100entries)
    • Peak value log
    • Black box fault log to savestatus of all rails and I/O pins at the first fault
  • Easily cascade up to 4 power sequencers and take coordinated fault responses
  • Programmable watchdog timer and system reset
  • Pin-selected rail state
  • PMBus™ 1.2 compliant
  • Dual-bank configurations to provide a fail-safe state when programming

All trademarks are the property of their respective owners.

Description for the UCD90320

The UCD90320 device is a 32-rail PMBus™ addressable power sequencer and system manager in a compact0.8-mm pitch BGA package.

The 24 integrated ADC channels (AMONx) monitor the power supply voltage, current, andtemperature. Of the 84 GPIO pins, 8 can be used as digital monitors (DMONx), 32 to enable the powersupply (ENx), 24 for margining (MARx), 16 for logical GPO, and 32 GPIs for cascading, and systemfunction.

The 32 ENx pins and the 16 LGPOx pins can be configured to be active driven or open drainoutputs.

Nonvolatile event logging preserves fault events after power dropout. Black box fault logfeature preserves the status for all rails and I/O pins when the first fault occurs. The cascadingfeature offers convenient ways to manage up to 128 voltage rails through one SYNC_CLK pinconnection.

The FAULT pin coordinates the cascaded devices to take synchronized fault responses. Thepin-selected rail states feature uses up to 3 GPIs to control up to eight user-defined powerstates. These states can implement system low-power modes as outlined in theAdvanced Configuration and PowerInterface (ACPI) specification.

The TI Fusion Digital Power™ designer software is anintuitive PC-based graphic user interface (GUI) that can configure, store, and monitor all systemoperating parameters.

Pricing


Qty Price (USD)
1-99 19.429
100-249 16.971
250-999 13.085
1,000+ 11.704

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 48,867
Qty | Price (USD) 1ku | 13.024 1-99 21.62 100-249 18.885 250-999 14.561 1,000+ 13.024