text.skipToContent text.skipToNavigation

UCD9090ARGZR ACTIVE

10-Rail Power Supply Sequencer and Monitor With ACPI Support

NEW - Custom reel may be available
Inventory: 4,945
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VQFN (RGZ) | 48 2,500 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins VQFN (RGZ) | 48
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the UCD9090A

  • Monitor and Sequence 10 Voltage Rails
    • All Rails SampledEvery 400 µs
    • 12-bit ADC with 2.5-V, 0.5% Internal VREF
    • Sequence Based on Time, Rail and Pin Dependencies
    • FourProgrammable Undervoltage and Overvoltage Thresholds perMonitor
  • Nonvolatile Error and Peak-Value Logging per Monitor (up to 26 Fault Detail Entries)
  • Closed-Loop Margining for 10 Rails
    • Margin Output Adjusts Rail Voltage to Match User-Defined MarginThresholds
  • Programmable Watchdog Timer and System Reset
  • Flexible Digital I/O Configuration
  • Response and Monitor to GPI-Triggered Fault
  • Easily Cascade multiple Power Sequencers and Take Coordinated Fault Responses
  • Pin-Selected Rail States
  • Cascading Multiple Devices
  • Multiphase PWM Clock Generator
    • Clock Frequencies From 15.259kHz to
      125 MHz
    • Capability to Configure Independent Clock Outputs forSynchronizing Switch-Mode Power Supplies
  • JTAG and I2C/SMBus/PMBus™ Interfaces

All trademarks are the property of their respective owners.

Description for the UCD9090A

The UCD9090A is a 10-rail PMBus/I2C addressable power supplysequencer and monitor. The device integrates a 12-bit ADC for monitoring up to 10 power supplyvoltage inputs. Twenty-three GPIO pins can be used for power supply enables, power-on resetsignals, external interrupts, cascading, or other system functions. Ten of these pins offer PWMfunctionality. Using these pins, the UCD9090A offers support for margining, and general-purpose PWMfunctions.

Specific power states can be achieved using the Pin-Selected Rail States feature. Thisfeature allows with the use of up to 3 GPIs to enable and disable any rail. This is useful forimplementing system low-power modes and the Advanced Configuration and Power Interface (ACPI)specification that is used for hardware devices.

The TI Fusion Digital Power™ designersoftware is provided for device configuration. This PC-based graphical user interface (GUI) offersan intuitive interface for configuring, storing, and monitoring all system operatingparameters.

Pricing


Qty Price (USD)
1-99 6.412
100-249 5.228
250-999 4.109
1,000+ 3.485

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 1,961
Qty | Price (USD) 1ku | 4.182 1-99 7.695 100-249 6.273 250-999 4.931 1,000+ 4.182