UCD90SEQ48EVM-560 Evaluation Module for UCD9090 10-Channel Sequencer and System Health Monitor angled board image

UCD90SEQ48EVM-560

Evaluation Module for UCD9090 10-Channel Sequencer and System Health Monitor

Pricing

Qty Price
+

Features for the UCD90SEQ48EVM-560

  • Monitor and Sequence 10 Voltage Rails
  • Non-Volatile Error and Peak-Value Logging per Monitor (up to 30 faults)
  • Closed Loop Margining for 10 Rails
  • Pin-Selected Rail States
  • Multiphase PWM Clock Generator
  • Programmable Watchdog Timer and System Reset
  • Flexible Digital I/O Configuration
  • Internal Temperature Sensor
  • JTAG and I2C/SMBus/PMBus Interfaces

Description for the UCD90SEQ48EVM-560

The UCD90SEQ48EVM-560 (EVM) is a fully assembled and tested circuit with a 48-pin socket and interface circuitry. The EVM allows system level development using the UCD9090RGZ 10-Channel Sequencer and System Health Monitor. A USB cable is included to connect the EVM to the PC operating the EVM GUI.

Pricing

Qty Price
+