text.skipToContent text.skipToNavigation

UCD9222RGZT ACTIVE

Dual phase digital PWM buck controller with 4/6/8-bit parallel VID

Replaced by: TPS53681RSBT

Inventory: 1,366
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VQFN (RGZ) | 48 250 | SMALL T&R
-40 to 125
Package | Pins VQFN (RGZ) | 48
Package qty | Carrier 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the UCD9222

  • Fully Configurable Two-Output Non-Isolated DC/DC
    PWM Controller with support for TMS320C6670™
    and TMS320C6678™ DSP VID interface
  • Supports Switching Frequencies Up to 2MHz With 250 ps
    Duty-Cycle Resolution
  • Up To 1mV Closed Loop Resolution
  • Hardware-Accelerated, 3-Pole/3-Zero Compensator with
    Non-Linear Gain for Improved Transient Performance
  • Supports Multiple Soft-Start and Soft-Stop Configurations
    Including Prebias Start-up
  • Supports Voltage Margining and Sequencing
  • Sync In/Out Pins Align DPWM Clocks Between Multiple UCD92xx Devices
  • 12-Bit Digital Monitoring of Power Supply Parameters Including:
    • Input Current and Voltage
    • Output Current and Voltage
    • Temperature at Each Power Stage
    • Auxiliary ADC Inputs
  • Multiple Levels of Over-current Fault Protection:
    • External Current Fault Inputs
    • Analog Comparators Monitor Current Sense Voltage
    • Current Continually Digitally Monitored
  • Over and Under-voltage Fault Protection
  • Over-temperature Fault Protection
  • Enhanced Nonvolatile Memory With Error Correction Code (ECC)
  • Device Operates From a Single Supply With an Internal Regulator
    Controller That Allows Operation Over a Wide Supply Voltage Range
  • Supported by Fusion Digital Power™ Designer, a Full Featured
    PC Based Design Tool to Simulate, Configure, and Monitor Power
    Supply Performance.
  • APPLICATIONS
    • Networking Equipment
    • Telecommunications Equipment
    • FPGA, DSP, and Memory Power

TMS320C6670, TMS320C6678, Fusion Digital Power, Auto-ID are trademarks of Texas Instruments.

Description for the UCD9222

The UCD9222 is a two-rail synchronous buck digital PWM controller designed for non-isolated DC/DC power applications. This device integrates dedicated circuitry for DC/DC loop management with support for up to two VID interfaces. Additionally, the UCD9222 has flash memory and a serial interface to support configurability, monitoring and management.

Several Voltage Identification (VID) modes are supported, including a 4-bit parallel interface, a 6-bit interface and an 8-bit serial interface.

The UCD9222 was designed to provide a wide variety of desirable features for non-isolated DC/DC converter applications while minimizing the total system component count by reducing external circuits. The solution integrates multi-loop management with sequencing, margining and tracking to optimize for total system efficiency. Additionally, loop compensation and calibration are supported without the need to add external components.

To facilitate configuring the device, the Texas Instruments Fusion Digital Power™ Designer is provided. This PC based Graphical User Interface offers an intuitive interface to the device. This tool allows the design engineer to configure the system operating parameters for the application, store the configuration to on-chip non-volatile memory and observe both frequency domain and time domain simulations for each of the power stage outputs.

TI has also developed multiple complementary power stage solutions – from discrete drivers in the UCD7k family to fully tested power train modules in the PTD family. These solutions have been developed to complement the UCD92xx family of system power controllers.

Pricing


Qty Price (USD)
1-99 6.315
100-249 5.148
250-999 4.046
1,000+ 3.432

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 22,496
Qty | Price (USD) 1ku | 3.036 1-99 5.586 100-249 4.554 250-999 3.579 1,000+ 3.036
Custom reel may be available