text.skipToContent text.skipToNavigation

ULN2803ADW ACTIVE

50-V, 8-ch darlington array

Same as: ULN2803ADWG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 50,944  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (DW) | 18 40 | TUBE
-40 to 85
Package | Pins SOIC (DW) | 18
Package qty | Carrier: 40 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the ULN2803A

  • 500-mA-Rated Collector Current (Single Output)
  • High-Voltage Outputs: 50 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic

Description for the ULN2803A

The ULN2803A device is a 50 V, 500 mA Darlington transistor array. The device consists of eight NPN Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of each Darlington pair is 500 mA. The Darlington pairs may be connected in parallel for higher current capability.

Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers. The ULN2803A device has a 2.7-kΩ series base resistor for each Darlington pair for operation directly with TTL or 5-V CMOS devices.

Pricing


Qty Price (USD)
1-99 1.156
100-249 0.889
250-999 0.655
1,000+ 0.468

Additional package qty | carrier options

Package qty | Carrier 2,000 | LARGE T&R
Inventory 349,428
Qty | Price (USD) 1ku | 0.39 1-99 0.963 100-249 0.741 250-999 0.546 1,000+ 0.39
Custom reel may be available