USB-CTM-MINIDK-EVM USB Type-C™ Mini Dock board with video and charging support evaluation module top board image

USB-CTM-MINIDK-EVM

USB Type-C™ Mini Dock board with video and charging support evaluation module

Pricing

Qty Price
+

Features for the USB-CTM-MINIDK-EVM

  • Plug-and-play design
  • Bidirectional power capabilities
  • DRP full-featured USB-C & PD port
  • Dual video (up to 4K) through HDMI or miniDP
  • Flash update over Type-C

Description for the USB-CTM-MINIDK-EVM

The USB Type-C™ and Power Delivery (PD) MiniDock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power and video.  The EVM has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over the primary USB Type-C PD port. Video output capabilities include both DisplayPort and HDMI.

Pricing

Qty Price
+