USB-REDRIVER-EVM

text.skipToContent text.skipToNavigation

USB-REDRIVER-EVM

USB 2.0 and USB 3.0 Redriver Evaluation Module

$99.00

Features

  • Plug and play design
  • VBUS Powered
  • USB2.0 and USB3.0 redriver
  • Low-cost solution

Texas Instruments  USB-REDRIVER-EVM

This USB 2.0, USB 3.0 Re-driver Dongle Design connects directly to a Host USB port and re-drives the High-Speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or High-Speed device. The dongle is powered from the VBUS pin provided by the Host and passes VBUS to the downstream port to power a connected device.