text.skipToContent text.skipToNavigation

USB-TO-GPIO

USB Interface Adapter EVM

Inventory: In stock

$99.000

Limit:  3

Features for the USB-TO-GPIO

  • Supports master mode I²C, SMBus or PMBus as well as GPIO.
  • Supports USB1.1 full speed at 12 Mbit/s. The USB interface adapter is recognized by the host as a generic human interface device (HID), so no proprietary USB or HID driver is needed. Therefore, the USB interface adapter can be treated as a USB plug-and-play device.
  • Selects different clock speeds (either 100 kHz or 400 kHz) for I²C, PMBus, or SMBus communications.
  • Configures different pullup resistors for clock, data and ALERT signals (including open-drain).
  • Supports flexible I²C read or write transactions (specify raw data, instead of device address, command, etc.) .
  • Includes .NET DLL for supporting Windows .NET GUIs using the adapter.
  • No Windows dependencies other than the Microsoft .NET Framework version 2.0.

Description for the USB-TO-GPIO

This EVM serves as an interface adapter or a bridge between a host PC (IBM™ compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The communication between the USB interface adapter and the host PC is via USB, while the communication between the USB interface adapter and the slave device(s) is via an inter-integrated circuit (I²C), SMBus, PMBus and/or general-purpose inputs/outputs GPIOs. The bridge converts communication transactions between the USB and serial protocol.