text.skipToContent text.skipToNavigation

V62/11619-01XE

Enhanced Product Negative Vin, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout Linear Regulator

Availability: 6,875

Packaging

Package | PIN: HVSSOP (DGN) | 8
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $8.40
10-24 $7.56
25-99 $7.06
100-249 $6.33
250-499 $5.91
500-749 $5.14
750-999 $4.45
1000+ $4.36

Features

  • Input Voltage Range: –3V to –36V
  • Noise:
    • 14µVRMS (20Hz to 20kHz)
    • 15.1µVRMS (10Hz to 100kHz)
  • Power-Supply Ripple Rejection:
    • 72dB (120Hz)
    • ≥ 55dB (10Hz to 700kHz)
  • Adjustable Output: –1.18V to –35V
  • Maximum Output Current: 200mA
  • Dropout Voltage: 216mV at 100mA
  • Stable with Ceramic Capacitors ≥ 2.2µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current-Limit and Thermal Shutdown Protection
  • Available in High Thermal Performance MSOP-8 PowerPAD Package

Texas Instruments  V62/11619-01XE

The TPS7A3001 is a negative, high-voltage (–36V), ultralow-noise (15.1µVRMS, 72dB PSRR) linear regulator capable of sourcing a maximum load of 200mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features available include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A3001 is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes it an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A3001 of linear regulators is suitable for post dc/dc converter regulation. By filtering out the output voltage ripple inherent to dc/dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications where positive and negative high-performance rails are required, consider TI’s TPS7A49xx family of positive high-voltage, ultralow-noise linear regulators.