Packaging information
Package | Pins TQFP (PFB) | 48 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 250 | JEDEC TRAY (10+1) |
Features for the VSP1221
- 12-Bit, 21-MSPS, Analog-to-Digital Converter
- Low Power: 70 mW Minimum Power-Down Mode: 4 mW
- Low Input-Referred Noise: 75-dB SNR Typical at 0-dB Gain
- Novel Optical-Black (OB) Calibration
- Low-Aperture Delay
- Single 3-V Supply Operation
- DNL: <±0.5 LSB and <±1.5 LSB Typical at 0-dB Gain
- Programmable-Gain Range: 0 dB to 36 dB, Gain Resolution of 0.05 dB/Step
- 48-Pin TQFP Package
- applications
- Digital Still Camera
- Digital Video Camera
Description for the VSP1221
The VSP1221 is a highly-integrated mixed-signal IC used for signal conditioning and analog-to-digital conversion at the output of a CCD array. The IC has a correlated double sampler (CDS) and an analog programmable-gain amplifier (PGA) stage followed by an analog-to-digital converter (ADC) and a digital PGA stage. The CDS is used to sample the CCD signal and is followed by the analog PGA stage. The ADC is a 12-bit, 21-MSPS pipelined ADC. The digital PGA provides further amplification.
Additionally, there is an offset calibration loop for optical-black correction. The optical-black reference level is user-programmable. The chip also has two eight-bit digital-to-analog converters (DAC) for external analog settings.
The chip has a serial port for configuring internal control registers.
The VSP1221 is available in a 48-pin TQFP package and operates from a single 3-V power supply.