text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

WL1835MODCOM8B

WiLink™ 8 Module 2.4 GHz WiFi® + Bluetooth® COM8 Evaluation Module

Inventory: In stock
39.79

Pricing


Qty Price (USD)
1+ 39.79

Features for the WL1835MODCOM8B

  • WLAN, Bluetooth, BLE on a module board
  • 100-pin board card
  • Dimension 76.0 mm(L) x 31.0 mm(W)
  • WLAN 2.4 GHz SISO (20- and 40-MHz channels), 2.4-GHz MIMO (20-MHz channels)
  • Support for Bluetooth & BLE dual mode
  • Seamless integration with TI Sitara and other application processors
  • Design for TI AM335X general-purpose EVM
  • Shared HCI transport for Bluetooth and BLE over UART and SDIO for WLAN.
  • WiFi / Bluetooth single antenna co-existence
  • Built-in chip antenna
  • Optional U.FL RF connector for external 2.4-GHz band antenna
  • Direct connection to battery using external switching mode power supply supporting 4.8-V to 2.9-V operation
  • VIO in the 1.8-V domain

Description for the WL1835MODCOM8B

TI WiLink™ 8 module family

The WL1835MODCOM8 is one of the two evaluation boards for the TI WiLink 8 combo module family. For designs requiring performance in the 5 GHz band and extended temperature range, see the WL1837MODCOM8I.

The WL1835MODCOM8 Kit for Sitara EVMs easily enables customers to add Wi-Fi® and Bluetooth® (WL183x module only) to embedded applications based on TI's Sitara microprocessors. TI’s WiLink 8 Wi-Fi + Bluetooth modules are pre-certified and offer high throughput and extended range along with Wi-Fi and Bluetooth coexistence (WL183x modules only) in a power-optimized design. Drivers for the Linux and Android high-level operating systems (HLOSs) are available free of charge from TI for the Sitara AM335x microprocessor (Linux and Android version restrictions apply).

Inventory: In stock
39.79

Pricing


Qty Price (USD)
1+ 39.79

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more