WL1837MODCOM8I WiLink™ 8 Dual Band 2.4 & 5 GHz Wi-Fi® + Bluetooth® COM8 Evaluation Module angled board image

WL1837MODCOM8I

WiLink™ 8 Dual Band 2.4 & 5 GHz Wi-Fi® + Bluetooth® COM8 Evaluation Module

Pricing

Qty Price
+

Features for the WL1837MODCOM8I

  • WLAN, Bluetooth, Bluetooth Low Energy on a module board
  • 100-pin board card
  • Dimension 76.0 mm(L) x 31.0 mm(W)
  • WLAN 2.4 & 5 GHz SISO (20- and 40- MHz channels), 2.4 GHz MIMO (20-MHz channels)
  • Support for Bluetooth & BLE dual mode
  • Seamless integration with TI Sitara and other application processors
  • Design for TI AM335x general-purpose EVM
  • Shared HCI transport for Bluetooth and BLE over UART and SDIO for WLAN
  • WiFi/Bluetooth single antenna co-existence
  • Built-in chip antenna
  • Optional U.FL RF connector for external 2.4-GHz band antenna
  • Direct connection to battery using external switching mode power supply supporting 4.8-V to 2.9-V
  • VIO in the 1.8V domain

Description for the WL1837MODCOM8I

TI WiLink™ 8 module family The WL1837MODCOM8I is one of the two evaluation boards for the TI WiLink™ 8 combo module family. For designs requiring performance in the 2.4 GHz band only, see the WL1835MODCOM8.

The WL1837MODCOM8I, which is compatible with many processors including TI’s Sitara™ processors, easily enables customers to add both Wi-Fi® and Bluetooth® to home and building automation, smart energy, gateways, wireless audio, enterprise, wearables and many more industrial and Internet of Things (IoT) applications. TI’s WiLink 8 modules are certified and offer high throughput and extended range along with Wi-Fi and Bluetooth coexistence in a power-optimized design. Drivers for the Linux and Android high-level operating systems (HLOSs) are available free of charge from TI for the Sitara AM335x microprocessor (Linux and Android version restrictions apply).

Pricing

Qty Price
+