Features for the WLEDEVM-260
- 8 strings of up to 12 LEDs
- Ribbon cable for connection to the TPS61181EVM-259 and TPS61182EVM-259 Evaluation Module
Description for the WLEDEVM-260
The WLEDEVM-260 load board contains 8 white light emitting diode (WLED) banks/strings which contain either 10 or 12 WLEDs as selected by the odd numbered jumpers (JP1, JP3, etc.). It is used with the TPS61181EVM-259 or TPS61182EVM-259 Evaluation Module to demonstrate functionality of the TPS6118x IC.