text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

XA1843ARBGALP ACTIVE

Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU

Out of stock

Pricing

Qty Price (USD)
1-99 36.628
100-249 32.558
250-999 26.765
1,000+ 23.94

Quality information

RoHS
REACH
Lead finish / Ball material
MSL rating / Peak reflow -
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
Package | Pins FCBGA (ALP) | 180
Package qty | Carrier: 1 | JEDEC TRAY (5+1)
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the AWR1843AOP

  • FMCW transceiver
    • Integrated 4 receivers and 3 transmitters Antennas-On-Package (AOP)
    • Integrated PLL, transmitter, receiver, Baseband, and ADC
    • 76- to 81-GHz coverage with 4 GHz available bandwidth
    • Ultra-accurate chirp engine based on fractional-N PLL
    • TX Effective isotropic radiated power (EIRP): 16 dBm
    • RX Effective isotropic noise figure: 10 dB (76 to 81 GHz)
    • Phase noise at 1 MHz:
      • –95 dBc/Hz (76 to 77 GHz)
      • –93 dBc/Hz (77 to 81 GHz)
  • Built-in calibration and self-test (monitoring)
    • Arm Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across frequency and temperature
  • C674x DSP for FMCW signal processing
  • On-chip Memory: 2MB RAM
  • Arm Cortex-R4F microcontroller for object tracking and classification, AUTOSAR, and interface control
    • Supports autonomous mode (loading user application from QSPI flash memory)
  • Host interface
    • CAN (two instances, one being CAN-FD)
  • Other interfaces available to user application
    • Up to 6 general purpose ADC channels
    • Up to 2 SPI ports
    • Up to 2 UARTs
    • I2C
    • GPIOs
    • 2-lane LVDS interface for raw ADC data and debug instrumentation
  • Functional Safety-Compliant targeted
    • Developed for functional safety applications
    • Documentation will be available to aid ISO26262 functional safety system design
    • Hardware integrity up to ASIL-B targeted
    • Safety-related certification
      • ISO 26262 certification by TUV Sud planned
  • AEC-Q100 qualified
  • AWR1843AOP advanced features
    • Embedded self-monitoring with no host processor involvement
    • Complex baseband architecture
    • Embedded interference detection capability
    • Programmable phase rotators in transmit path to enable beam forming
  • Power management
    • Built-in LDO network for enhanced PSRR
    • I/Os support dual voltage 3.3 V/1.8 V
  • Clock source
    • Supports external oscillator at 40 MHz
    • Supports externally driven clock (square/sine) at 40 MHz
    • Supports 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.8-mm pitch, 180-pin 15 mm × 15 mm flip chip BGA package (ALP) for easy assembly and low-cost PCB design
    • Small solution size
  • Supports automotive temperature operating range

Description for the AWR1843AOP

The AWR1843AOP is an Antenna-On-Package device capable of operation in the 76- to 81GHz band. The device is built with TI’s low-power 45-nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. The AWR1843AOP is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the automotive space.

It integrates a DSP subsystem, which contains TI’s high-performance C674x DSP for the Radar Signal processing. The device includes a BIST processor subsystem, which is responsible for radio configuration, control, and calibration. Additionally the device includes a user programmable Arm Cortex-R4F based for automotive interfacing. The Hardware Accelerator block (HWA) can perform radar processing and can offload the DSP in order to execute higher level algorithms. Simple programming model changes can enable a wide variety of sensor applications with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Out of stock

Pricing

Qty Price (USD)
1-99 36.628
100-249 32.558
250-999 26.765
1,000+ 23.94

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more