text.skipToContent text.skipToNavigation

XA2243PBGABL ACTIVE

76-GHz to 81-GHz automotive second-generation high-performance MMIC

Inventory: 1,311
Limit:  50

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
OMFCBGA (ABL) | 161 1 | JEDEC TRAY (10+1)
-40 to 125
Package | Pins OMFCBGA (ABL) | 161
Package qty | Carrier 1 | JEDEC TRAY (10+1)
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the AWR2243

  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband, and A2D
    • 76- to 81-GHz coverage with 5 GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Ultra-accurate chirp engine based on Fractional-N PLL
    • TX power: 13 dBm
    • RX noise figure: 12 dB
    • Phase noise at 1 MHz:
      • –96 dBc/Hz (76 to 77 GHz)
      • –94 dBc/Hz (77 to 81 GHz)
  • Built-in calibration and self-test
    • Built-in firmware (ROM)
    • Self-calibrating system across frequency and temperature
  • Host interface
    • Control interface with external processor over SPI or I2C interface
    • Data interface with external processor over MIPI D-PHY and CSI2 v1.1
    • Interrupts for Fault Reporting
  • Functional Safety-Compliant targeted
    • Developed for functional safety applications
    • Documentation is available to aid ISO 26262 functional safety system design
    • Hardware integrity up to ASIL B targeted
    • Safety-related certification
      • ISO 26262 certification by TUV Sud planned
  • AEC-Q100 qualified
  • AWR2243 advanced features
    • Embedded self-monitoring with limited Host processor involvement
    • Complex baseband architecture
    • Option of cascading multiple devices to increase channel count
    • Embedded interference detection capability
  • Power management
    • Built-in LDO Network for enhanced PSRR
    • I/Os support dual voltage 3.3 V/1.8 V
  • Clock source
    • Supports externally driven clock (square/sine) at 40 MHz
    • Supports 40 MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65-mm pitch, 161-pin 10.4 mm × 10.4 mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Supports automotive temperature operating range

All trademarks are the property of their respective owners.

Description for the AWR2243

The AWR2243 device is an integrated single-chip FMCW transceiver capable of operation in the 76- to 81-GHz band. The device enables unprecedented levels of integration in an extremely small form factor. AWR2243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR2243 device is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81 GHz. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and A2D converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Pricing


Qty Price (USD)
1-99 35.114
100-249 31.212
250-999 25.658
1,000+ 22.95