text.skipToContent text.skipToNavigation

XADS7038IRTER

Small 8-channel 1-MSPS 12-bit analog-to-digital converter (ADC) with SPI interface, GPIOs and CRC

Packaging

Package | PIN: WQFN (RTE) | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $5.78
10-24 $5.20
25-99 $4.86
100-249 $4.36
250-499 $4.07
500-749 $3.54
750-999 $3.06
1000+ $3.00

Features

  • Small package size:
    • WQFN 3 mm × 3 mm
  • 8 channels configurable as any combination of:
    • Up to 8 analog inputs, digital inputs, or digitaloutputs
  • GPIOs for I/O expansion:
    • Open-drain, push-pull digital outputs
  • Analog watchdog:
    • Programmable thresholds perchannel
    • Event counter for transient rejection
  • Wide operating ranges:
    • AVDD: 2.35 V to 5.5 V
    • DVDD:1.65 V to 5.5 V
    • –40°C to+125°C temperature range
  • Enhanced-SPI digital interface:
    • High-speed, 60-MHz interface
    • Achieve full throughput with >13.5-MHz SPI
  • CRC for read/write operation:
    • CRC on data read/write
    • CRC on power-up configuration
  • Programmable averaging filters:
    • Programmable sample size for averaging
    • Averaging with internal conversions
    • 16-bit resolution

All trademarks are the property of their respective owners.

Texas Instruments  XADS7038IRTER

The ADS7038 is an easy-to-use,8-channel, multiplexed, 12-bit, 1-MSPS, successive approximation register analog-to-digitalconverter (SAR ADC). The eight channels can be independently configured as either analog inputs,digital inputs, or digital outputs. The device has aninternal oscillator for the ADC conversion process.

The ADS7038 communicates via anSPI-compatible interface and operates in either autonomous or single-shot conversion mode. TheADS7038 implements the analog watchdog function by event-triggeredinterrupts per channel using a digital window comparator with programmable high and low thresholds,hysteresis, and an event counter. The ADS7038 has a built-in cyclicredundancy check (CRC) for data read/write operations and the power-up configuration.