XCC2662R1FTWRGZRQ1 ACTIVE
Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-3-260C-168 HR |
Quality, reliability & packaging information Information included:
|
View or download |
More CC2662R-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VQFN (RGZ) | 48 |
2,500 | LARGE T&R
|
-40 to 105 |
Package | Pins | VQFN (RGZ) | 48 |
---|---|
Package qty | Carrier: |
2,500 | LARGE T&R
|
Operating temperature range (°C) | -40 to 105 |
Features for the CC2662R-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 2: –40°C to +105°C ambient operating temperature range
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C3
- Functional Safety Quality-Managed
- Documentation is planned to be available to aid functional safety system design
- Microcontroller
- Powerful 48-MHz Arm Cortex-M4F processor
- EEMBC CoreMark score: 148
- Clock speed up to 48 MHz
- 352KB of in-system Programmable Flash
- 256KB of ROM for protocols and library functions
- 8KB of cache SRAM
- 80KB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
- 2-pin cJTAG and JTAG debugging
- Supports Over-the-Air upgrade (OTA)
- RoHS-compliant package
- 7-mm x 7-mm VQFN48 with wettable flanks
- Radio section
- 2.4 GHz RF transceiver compatible with TI wireless BMS protocol
- Output power up to +5 dBm with temperature compensation
- Suitable for systems targeting compliance with worldwide radio frequency regulations:
- EN 300 328 (Europe)
- EN 300 440 Category 2 (Europe)
- FCC CFR47 Part 15 (US)
- ARIB STD-T66 (Japan)
- Low power
- Wide supply voltage range: 1.8 V to 3.63 V
- Active mode RX: 6.9 mA
- Active mode TX 0 dBm: 7.3 mA
- Active mode TX 5 dBm: 9.6 mA
- Active mode MCU 48 MHz (CoreMark): 3.4 mA (71 µA/MHz)
- Sensor controller, low-power mode, 2 MHz, running infinite loop: 31.9 µA
- Sensor controller, active mode, 24 MHz, running infinite loop: 808.5 µA
- Standby: 0.94 µA (RTC on, 80KB RAM and CPU retention)
- Shutdown: 150 nA (wakeup on external events)
- Peripherals
- 31 GPIOs, digital peripherals can be routed to any GPIO
- 4 × 32-bit or 8 × 16-bit general-purpose timers
- 12-bit ADC, 200 kSamples/s, 8 channels
- 2× comparators with internal reference DAC (1× continuous time, 1× ultra-low power)
- Programmable current source
- 2× UART
- 2× SSI (SPI, MICROWIRE, TI)
- I2C
- I2S
- Real-time clock (RTC)
- AES 128-bit and 256-bit crypto accelerator
- ECC and RSA public key hardware accelerator
- SHA2 accelerator (full suite up to SHA-512)
- True random number generator (TRNG)
- Capacitive sensing, up to 8 channels
- Integrated temperature and battery monitor
- External system
- On-chip buck DC/DC converter
- Ultra-low power sensor controller with 4KB of SRAM
- Operation independent from system CPU
- Sample, store, and process sensor data
- Fast wake-up for low-power operation
- TI-RTOS in ROM
- Development Tools and Software
- CC2662RQ1 EVM-WBMS Development Kit
- SimpleLink™ WBMS Software Development Kit (SDK)
- SmartRF™ Studio for simple radio configuration
- Sensor Controller Studio for building low-power sensing applications
All trademarks are the property of their respective owners.
Description for the CC2662R-Q1
The SimpleLink™ 2.4 GHz CC2662R-Q1 device is an AEC-Q100 compliant wireless microcontroller (MCU) targeting wireless automotive applications. The device is optimized for low-power wireless communication in applications such as battery management systems (BMS) and cable replacement. The highlighted features of this device include:
- Support for TI wireless BMS protocol for robust, low latency and high throughput communication.
- Functional Safety Quality-Managed classification including TI quality-managed development process and forthcoming functional safety FIT rate calculation, FMEDA and functional safety documentation.
- AEC-Q100 qualified at the Grade 2 temperature range (–40 °C to +105 °C) and is offered in a 7-mm x 7-mm VQFN package with wettable flanks.
- Low standby current of 0.94 µA with full RAM retention.
- Excellent radio link budget of 97 dBm.
The CC2662R-Q1 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee®, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment and rich tool set. For more information, visit SimpleLink™ MCU platform.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 5.905 |
100-249 | 4.814 |
250-999 | 3.783 |
1,000+ | 3.209 |