text.skipToContent text.skipToNavigation

XCC3135MODRNMMOBR

SimpleLink™ Wi-Fi®, dual-band network processor module solution for MCU applications

Packaging

Package | PIN: QFM (MOB) | 63
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $13.98
10-24 $13.00
25-99 $12.55
100-249 $10.96
250-499 $10.43
500-749 $9.60
750-999 $8.62
1000+ $8.59

Features

  • Fully Integrated and Green/RoHS Module Includes All Required Clocks, Serial Peripheral Interface (SPI) Flash, and Passives.
  • Integrated Wi-Fi® and internet protocols
  • 802.11 a/b/g/n: 2.4 GHz and 5 GHz
  • FCC, IC/ISED, ETSI/CE, and MIC Certified
  • FIPS 140-2 Level 1 Validated IC Inside
  • Rich set of IoT security features helps developers protect data
  • Low-Power Modes for battery powered application
  • Coexistence with 2.4 GHz Radios® low energy radio
  • Industrial Temperature: –40°C to +85°C
  • Wi-Fi network processor subsystem:
    • Wi-Fi core:
      • 802.11 a/b/g/n 2.4 GHz and 5 GHz
      • Modes:
        • Access Point (AP)
        • Station (STA)
        • Wi-Fi Direct® (only supported on 2.4 GHz)
      • Security:
        • WEP
        • WPA™/WPA2™ PSK
        • WPA2 Enterprise
    • Internet and application protocols:
      • HTTPs server, mDNS, DNS-SD, DHCP
      • IPv4 and IPv6 TCP/IP stack
      • 16 BSD sockets (fullysecured TLS v1.2 and SSL 3.0)
    • Built-in power management subsystem:
      • Configurable low-power profiles (always, intermittent, tag)
      • Advanced low-power modes
      • Integrated DC/DCregulators
  • Application Throughput
    • UDP: 16 Mbps
    • TCP: 13 Mbps
  • Multilayered Security Features:
    • Separate execution environments
    • Networking security
    • Device identity and key
    • Hardware accelerator cryptographic engines (AES, DES, SHA/MD5, CRC)
    • Application-level security (encryption, authentication, access control)
    • Initial secure programming
    • Software tamper detection
    • Secure boot
    • Certificate signing request (CSR)
    • Unique per device key pair
  • Recovery Mechanism – Ability to Recover to Factory Defaults
  • Power-Management Subsystem:
    • Integrated DC/DC converters support a wide range of supply voltage:
      • VBAT wide-voltage mode: 2.3 V to 3.6 V
      • VIO is alwaystied with VBAT
    • Advanced low-power modes:
      • Shutdown: 1 µA, hibernate: 5 µA
      • Low-power deep sleep(LPDS): 115 µA
      • Idle connected (MCU in LPDS): 710 µA
      • RXtraffic (MCU active): 53 mA
      • TX traffic (MCU active): 223mA
  • Wi-Fi TX Power
    • 2.4 GHz: 16.5 dBm at 1 DSSS
    • 5 GHz: 14.5 dBm at 6 OFDM
  • Wi-Fi RX Sensitivity
    • 2.4 GHz: –94.5 dBm at 1 DSSS
    • 5 GHz: –89 dBm at 6 OFDM
  • Additional Integrated Components on Module
    • 40.0 MHz Crystal With Internal Oscillator
    • 32.768 kHz Crystal (RTC)
    • 32 Mbit SPI Serial Flash
    • RF Filters, Diplexer, and Passive Components
  • QFM Package
    • 1.27-mm Pitch, 63-Pin, 20.5-mm × 17.5-mm QFM Package for Easy Assembly and Low-Cost PCB Design
  • Module Supports SimpleLink Developers Ecosystem

All trademarks are the property of their respective owners.

Texas Instruments  XCC3135MODRNMMOBR

The CC3135MOD is an FCC, IC/ISED, ETSI/CE, MIC, and Wi-Fi CERTIFIED™ module that dramatically simplifies the implementation of Internet connectivity. This dual band Wi-Fi® network processor module can be added to any low-cost, low-power microcontroller unit (MCU); it integrates all protocols for Wi-Fi® and Internet, which greatly minimize host MCU software requirements.

This ROM-based subsystem includes an 802.11 a/b/g/n Dual-Band 2.4 GHz and 5 GHz radio, baseband, and MAC with powerful hardware cryptographic engine. With built-in security protocols, the CC3135MOD solution provides a robust and simple security experience. The CC3135MOD is available in an LGA package that is easy to lay out with all required components including serial Flash, RF filters, diplexer, crystal, and passive components that are fully integrated.

This generation introduces new capabilities that further simplify the connectivity of things to the Internet. The main new features of CC3135MOD include:

  • 802.11 a/b/g/n: 2.4 GHz and 5 GHz support
  • 2.4 GHz Coexistence with Bluetooth® low energy radio
  • Antenna diversity
  • Enhanced security with FIPS 140-2 level 1 validated IC inside: certification
  • More concurrent secure sockets, up to 16
  • Unique device identifier with ability to generate certificate signing request (CSR)
  • Online certificate status protocol (OCSP)
  • Wi-Fi Alliance® cetified for IoT low power capabilities
  • Hostless mode for offloading template packet transmissions
  • Improved fast scan

The CC3235MODx device family is part of the SimpleLink™ MCU platform—a common, easy-to-use development environment based on a single-core software development kit (SDK) with a rich tool set and reference designs. The E2E™ community supports Wi-Fi®, Bluetooth® low energy, Sub-1 GHz, and host MCUs. For more information, visit www.ti.com/SimpleLink.