text.skipToContent text.skipToNavigation

XDLP553SFYSQ1 ACTIVE

DLP® automotive functional safety 0.55-in digital micromirror device (DMD)

Inventory: 19
Limit:  1

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
DLP-S450 (FYS) | 149 1 | JEDEC TRAY (5+1)
-40 to 105
Package | Pins DLP-S450 (FYS) | 149
Package qty | Carrier 1 | JEDEC TRAY (5+1)
Operating temperature range (°C) -40 to 105
View TI packaging information

Features for the DLP5530S-Q1

Description for the DLP5530S-Q1

Pricing


Qty Price (USD)
1-99 163.405
100-249 147.909
250-999 143.683
1,000+ 140.866