text.skipToContent text.skipToNavigation

XDRA821AXXGALM

Dual Arm Cortex-A72, 4-port Ethernet switch, and a PCIe controller.

US ECCN: 5A992C US/Local Export Classification Number

Quality information

RoHS
REACH
Lead finish / Ball material
MSL rating / Peak reflow
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
FCBGA (ALM) | 433 84 | JEDEC TRAY (5+1)
-40 to 125
Package | Pins FCBGA (ALM) | 433
Package qty | Carrier: 84 | JEDEC TRAY (5+1)
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the DRA821A

Processor cores:

  • Dual 64-bit Arm Cortex-A72 microprocessor subsystem at up to 2.0 GHz, 24K DMIPS
    • 1MB L2 shared cache per dual-core Cortex-A72 cluster
    • 32KB L1 DCache and 48KB L1 ICache per A72 core
  • 4× Arm Cortex-R5F MCUs at up to 1.0 GHz with optional lockstep operation, 8K DMIPS
    • 32K I-Cache, 32K D-Cache, 64K L2 TCM
    • 2× Arm Cortex-R5F MCUs in isolated MCU subsystem
    • 2× Arm Cortex-R5F MCUs in general compute partition

    Memory subsystem:

  • 1MB of On-Chip L3 RAM with ECC and coherency
    • ECC error protection
    • Shared coherent cache
    • Supports internal DMA engine
  • External Memory Interface (EMIF) module with ECC
    • Supports LPDDR4 memory types
    • Supports speeds up to 3200 MT/s
    • 32-bit and 16-bit data bus with inline ECC bus up to 12.8GB/s
  • General-Purpose Memory Controller (GPMC)
  • 512KB on-chip SRAM in MAIN domain, protected by ECC

    Virtualization:

  • Hypervisor support in Arm Cortex-A72
  • Independent processing subsystems with Arm Cortex-A72, Arm Cortex-R5F with isolated safety MCU island
  • IO virtualization support
    • Peripheral Virtualization Unit (PVU) for low latency high bandwidth peripheral traffic
  • Multi-region firewall support for memory and peripheral isolation
  • Virtualization support with Ethernet, PCIe, and DMA
  • Device security:

  • Secure boot with secure runtime support
  • Customer programmable root key, up to RSA-4K or ECC-512
  • Embedded hardware security module
  • Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES

    Functional Safety:

  • Functional Safety-Compliant targeted
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 and IEC 61508 functional safety system design up to ASIL-D/SIL-3 targeted
    • Systematic capability up to ASIL-D/SIL-3 targeted
    • Hardware integrity up to ASIL-D/SIL-3 targeted for MCU Domain
    • Hardware integrity up to ASIL-D/SIL-3 targeted for Extended MCU (EMCU) portion of the Main Domain
    • Hardware integrity up to ASIL-B/SIL-2 targeted for remainder of the Main Domain
    • FFI isolation provided between EMCU and the remainder of the Main Domain
    • Safety-related certification
      • ISO 26262 and IEC 61508 planned
  • High-speed interfaces:

    5× gigabit Ethernet ports
    • Integrated Ethernet TSN/AVB switch supporting up to 4 external ports:
      • One 2.5Gb XFI or SGMII
      • Up to 4 1Gb SGMII
      • Up to 4 RMII (10/100) or RGMII (10/100/1000)
      • One 5Gb QSGMII
      • Non-blocking wire-rate store and forward switch
      • InterVLAN (Layer3) routing support
      • Time synchronization support with IEEE 1588(annex D,E,F)
      • TSN/AVB support for traffic scheduling, shaping
      • Port mirroring feature for debug and diagnostics
      • Policing and rate limiting support
    • One RGMII/RMII port in safety MCU island
  • One PCI-Express Gen3 controller
    • Gen1, Gen2, and Gen3 operation with auto-negotiation
    • 4× lanes
  • One USB 3.1 Gen1 dual-role device subsystem
    • Supports type-C switching
    • Independently configurable as USB host, USB peripheral, or USB dual-role device

    Automotive interfaces:

  • Twenty CAN-FD ports
  • 12× Universal Asynchronous Receiver/Transmitter (UART)
  • 11× Serial Peripheral Interfaces (SPI)
  • One 8-channel ADC
  • 10× Inter-Integrated Circuit ( I2C™)
  • 2× Improved Inter-Integrated Circuit ( I3C)

    Audio interfaces:

  • 3× Multichannel Audio Serial Port (McASP) modules

    Flash memory interfaces:

  • Embedded Multi Media Card ( eMMC™ 5.1) interface
    • Support speeds of up to HS400
  • One Secure Digital 3.0/Secure Digital Input Output 3.0 (SD3.0/SDIO3.0) interfaces
  • One Octal SPI / Xccela™ / HyperBus™ Memory Controller (HBMC) interface
  • 16-nm FinFET technology
  • 17.2 mm x 17.2 mm, 0.8 mm pitch, IPC Class 3 PCB

All trademarks are the property of their respective owners.

Description for the DRA821A

Jacinto™ DRA821x processors, based on the Armv8 64-bit architecture, are optimized for gateway systems with cloud connectivity. The System-on-Chip (SoC) design reduces system-level costs and complexity through integration—notably, a system MCU, functional safety and security features, and an Ethernet switch for high-speed communication. Integrated diagnostics and functional safety features are targeted to ASIL-D and SIL 3 certification requirements. Real-time control and low-latency communication are enabled by a PCIe controller and a TSN capable Gigabit Ethernet switch.

Up to four general-purpose Arm Cortex-R5F subsystems can handle low-level, timing-critical processing tasks and leave the Arm Cortex-A72 core unencumbered for advanced and cloud-based applications.

Jacinto DRA821x processors also introduce the Extended MCU (EMCU) concept as a subset of the Main Domain. EMCU is targeted for ASIL-D/SIL-3 functionality and houses the pulsar R5s and dedicated peripherals for additional safety function processing. The functional block diagram highlights which IP belongs to the EMCU. For more details about the EMCU safety concept and domains, see the DRA821 Safety Manual Processors Texas Instruments Jacinto™ 7 Family of Products (SPRUIX4) .

Pricing


Qty Price (USD)
1-99 52.02
100-249 46.24
250-999 38.012
1,000+ 34.0