XDRA829JXXGALF ACTIVE
Dual Arm Cortex-A72, quad Cortex-R5F, multi-core DSP, 8-port Ethernet switch, and 4-port PCIe switch
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | |
MSL rating / Peak reflow | - |
Quality, reliability & packaging information Information included:
|
View or download |
More DRA829J information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
FCBGA (ALF) | 827 |
44 | JEDEC TRAY (5+1) |
-40 to 125 |
Package | Pins | FCBGA (ALF) | 827 |
---|---|
Package qty | Carrier: |
44 | JEDEC TRAY (5+1) |
Operating temperature range (°C) | -40 to 125 |
Features for the DRA829J
Processor cores:
- Dual 64-bit Arm Cortex-A72 microprocessor subsystem at up to 2.0 GHz, 24K DMIPS
- 1MB shared L2 cache per dual-core Arm Cortex-A72 cluster
- 32KB L1 DCache and 48KB L1 ICache per Cortex-A72 Core
- Six Arm Cortex-R5F MCUs at up to 1.0 GHz, 8K DMIPS
- 16K I-Cache, 16K D-Cache, 64K L2 TCM
- Two Arm Cortex-R5F MCUs in isolated MCU subsystem
- Four Arm Cortex-R5F MCUs in general compute partition
- Deep-learning Matrix Multiply Accelerator (MMA), up to 8 TOPS (8b) at 1.0 GHz
- C7x floating point, vector DSP, up to 1.0 GHz, 80 GFLOPS, 256 GOPS
- Two C66x floating point DSP, up to 1.35 GHz, 40 GFLOPS, 160 GOPS
- 3D GPU PowerVR Rogue 8XE GE8430, up to 750 MHz, 96 GFLOPS, 6 Gpix/sec
Memory subsystem:
- 2MB of on-chip L3 RAM with ECC and coherency
- ECC error protection
- Shared coherent cache
- Supports internal DMA engine
- External Memory Interface (EMIF) module with ECC
- Supports LPDDR4 memory types
- Supports speeds up to 4266 MT/s
- 32-bit data bus with inline ECC up to 14.9GB/s
- General-Purpose Memory Controller (GPMC)
- 512KB on-chip SRAM in MAIN domain, protected by ECC
Display subsystem:
- One eDP/DP interface with Multi-Display Support (MST)
- HDCP1.4/HDCP2.2 high-bandwidth digital content protection
- One DSI TX (up to 2.5K)
- Up to two DPI
Video acceleration:
- Ultra-HD video, one (3840 × 2160p, 60 fps), or two (3840 × 2160p, 30 fps) H.264/H.265 decode
- Full-HD video, four (1920 × 1080p, 60 fps), or eight (1920 × 1080p, 30 fps) H.264/H.265 decode
- Full-HD video, one (1920 × 1080p, 60 fps), or up to three (1920 × 1080p, 30 fps) H.264 encode
Functional Safety:
- Functional Safety-Compliant targeted
- Developed for functional safety applications
- Documentation available to aid ISO 26262 functional safety system design up to ASIL-D/SIL-3 targeted
- Systematic capability up to ASIL-D/SIL-3 targeted
- Hardware integrity up to ASIL-D/SIL-3 targeted for MCU Domain
- Hardware integrity up to ASIL-B/SIL-2 targeted for Main Domain
- Safety-related certification
- ISO 26262 planned
-
Device security:
- Secure boot with secure runtime support
- Customer programmable root key, up to RSA-4K or ECC-512
- Embedded hardware security module
- Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES
High speed serial interfaces:
- Two CSI2.0 4L RX plus one CSI2.0 4L TX
- Integrated ethernet switch supporting (total of 8 external ports)
- Up to eight 2.5Gb SGMII
- Up to eight RMII (10/100) or RGMII (10/100/1000)
- Up to two QSGMII
- Up to four PCI-Express (PCIe) Gen3 controllers
- Gen1 (2.5GT/s), Gen2 (5.0GT/s), and Gen3 (8.0GT/s) operation with auto-negotiation
- Up to two lanes per controller
- Two USB 3.0 dual-role device (DRD) subsystem
- Two enhanced SuperSpeed Gen1 ports
- Each port supports Type-C switching
- Each port independently configurable as USB host, USB peripheral, or USB DRD
Automotive interfaces:
- Sixteen Modular Controller Area Network (MCAN) modules with full CAN-FD support
Audio interfaces:
- Twelve Multichannel Audio Serial Port (MCASP) modules
Flash memory interfaces:
- Embedded MultiMediaCard interface ( eMMC™ 5.1)
- Universal Flash Storage (UFS 2.1) interface with two lanes
- Two Secure Digital 3.0/Secure Digital Input Output 3.0 interfaces (SD3.0/SDIO3.0)
- Two simultaneous flash interfaces configured as
- One OSPI and one QSPI flash interfaces
- or HyperBus™ and QSPI flash interface
System-on-Chip (SoC) architecture:
- 16-nm FinFET technology
- 24 mm × 24 mm, 0.8-mm pitch, 827-pin FCBGA (ALF), enables IPC class 3 PCB routing
TPS6594-Q1 Companion Power Management ICs (PMIC):
- Functional Safety support up to ASIL-D
- Flexible mapping to support different use cases
All trademarks are the property of their respective owners.
Description for the DRA829J
Jacinto™ 7 DRA829 processors, based on the Arm®v8 64-bit architecture, provide advanced system integration to enable lower system costs of automotive and industrial applications. The integrated diagnostics and functional safety features are targeted to ASIL-B/C or SIL-2 certification/requirements. The integrated microcontroller (MCU) island eliminates the need for an external system MCU. The device features a Gigabit Ethernet switch and a PCIe hub which enables networking use cases that require heavy data bandwidth. Up to four Arm Cortex-R5F subsystems manage low level, timing critical processing tasks leaving the Arm Cortex-A72’s unencumbered for applications. A dual-core cluster configuration of Arm Cortex-A72 facilitates multi-OS applications with minimal need for a software hypervisor.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 129.01 |
100-249 | 125.13 |
250-999 | 104.178 |
1,000+ | 97.0 |