text.skipToContent text.skipToNavigation

XDS8686SIPZA

16-channel 16-bit 1-MSPS dual simultaneous-sampling ADC with integrated analog front end (AFE)

Availability: 98

Packaging

Package | PIN: LQFP (PZA) | 80
Temp: Q (-40 to 125)
Package qty | Carrier: 50 | EIAJ TRAY (5+1)
Qty Price
1-99 $16.87
100-249 $14.74
250-999 $11.36
1,000+ $10.16

Features

  • 16-channel, 16-bit ADC with integrated analog front-end
  • Dual simultaneous sampling: 8x2 channels
  • Supply:
    • Analog: 5 V
    • Digital: 1.8 V to 5 V
  • Constant 1-MΩ input impedance front-end
  • Independently programmable input ranges with 20% overrange
  • Programmable low-pass filter
  • Excellent DC and AC performance
  • On-chip reference and reference buffer
  • Excellent over temperature performance
  • Overvoltage input clamp with 8-kV ESD
  • Optional cyclic redundancy check (CRC) error checking
  • On-chip self diagnostic function
  • Temperature range: –40°C to +125°C

All trademarks are the property of their respective owners.

Texas Instruments  XDS8686SIPZA

The ADS8686S is a 16-channel data acquisition (DAQ) system based on adual simultaneous-sampling, 16-bit successive approximation register(SAR) analog-to-digital converter (ADC). The ADS8686S features a completeanalog front-end for each channel with an input clamp, 1-MΩ input impedance, independentlyprogrammable gain amplifier (PGA), programmable low-pass filter, and an ADC input driver. The device also features a low-drift,precision reference with a buffer to drive the ADCs. A flexible digital interface supportingserial, parallel, and byte communication enables the device to be used with a variety of hostcontrollers.

The ADS8686S can be configured to accept ±10-V, ±5-V, or ±2.5-V bipolar inputs with a 20% overrange option using a single 5-V supply. The high input impedance allows directconnection with sensors and transformers, thus eliminating the need for external driver circuits.The ADS8686S has a highly configurable channel sequencer to reduce thesequencing overhead on the backend controller or processor. The high performance and accuracy,along with zero-latency conversions offered by this device make the ADS8686S agreat choice for multiple industrial applications.