text.skipToContent text.skipToNavigation

XDS9234RIRHBR

3-MSPS, dual, simultaneous-sampling SAR ADC with internal reference and enhanced SPI

Packaging

Package | PIN: VQFN (RHB) | 32
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $10.83
10-24 $10.07
25-99 $9.71
100-249 $8.49
250-499 $8.08
500-749 $7.43
750-999 $6.67
1000+ $6.65

Features

  • High resolution, high throughput:
    • ADS9224R:16 bits, 3 MSPS
    • ADS9234R: 14 bits, 3.5 MSPS
  • Fast response time with low latency: 333 ns
  • Higher performance over wide analog bandwidth:
    • ADS9224R:83-dB SINAD at 1.4 MHz
    • ADS9234R: 80-dB SINAD at 1.4 MHz
  • Two simultaneously sampled channels
  • Unipolar, fully differential inputs
  • Wide common-mode voltage range
  • Excellent DC and AC performance:
    • ADS9224R:
      • 16-bit NMC DNL, ±2-LSB max INL
      • 93.5-dB SNR, –110-dB THD
      • 80-dB CMRR
    • ADS9234R:
      • 14-bit NMC DNL, ±1-LSB max INL
      • 85.6-dB SNR, –106-dB THD
      • 75-dB CMRR
  • Integrated reference and reference buffers
  • Integrated REFby2 buffer for setting common mode
  • Integrated data averaging
  • Enhanced-SPI interface for MCUs and FPGAs:
    • Wide read cycle to read data with MCUs
    • CRT for datatransfers with digital isolators
    • DDR modes for FPGAs
  • Parallel byte mode for easy interface
  • Extended temperature range: –40°C to +125°C
  • Small footprint: 5-mm × 5-mm VQFN

All trademarks are the property of their respective owners.

Texas Instruments  XDS9234RIRHBR

The ADS92x4R is a pin-compatible, high-speed, dual,simultaneous-sampling, analog-to-digital converters (ADC) with an integratedreference and reference buffer. The device can operate on a single 5-V supply and supportsunipolar, fully differential analog input signals with excellent DC and AC specifications.

The device supports SPI-compatible serial (enhanced-SPI) and byte-wide parallelinterfaces, making the device easy to pair with a diversity of microcontrollers, digital signalprocessors (DSPs), and field-programmable gate arrays (FPGAs).

The device comes in a space-saving, 5-mm × 5-mm, VQFN package. TheADS92x4R is specified for the extended temperature range of –40°C to+125°C.