Added to Your Shopping Cart

XI6843ARQGALP ACTIVE
Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More IWR6843AOP information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
FCBGA (ALP) | 180 |
126 | JEDEC TRAY (10+1) |
-40 to 105 |
Package | Pins | FCBGA (ALP) | 180 |
---|---|
Package qty | Carrier: |
126 | JEDEC TRAY (10+1) |
Operating temperature range (°C) | -40 to 105 |
Features for the IWR6843AOP
- FMCW transceiver
- Integrated 4 receivers and 3 transmitters Antennas-On-Package (AOP)
- Integrated PLL, transmitter, receiver, Baseband, and A2D
- 60- to 64-GHz coverage with 4-GHz continuous bandwidth
- Supports 6-bit phase shifter for TX Beam forming
- Ultra-accurate chirp engine based on fractional-N PLL
- Built-in calibration and self-test
- ARM® Cortex®-R4F-based radio control system
- Built-in firmware (ROM)
- Self-calibrating system across frequency and temperature
- C674x DSP for advanced signal processing
- Memory compression
- Hardware accelerator for FFT, filtering, and CFAR processing
- ARM-R4F microcontroller for object detection, and interface control
- Supports autonomous mode (loading user application from QSPI flash memory)
- Internal memory with ECC
- 1.75 MB, divided into MSS program RAM (512 KB), MSS data RAM (192 KB), DSP L1 RAM (64KB) and L2 RAM (256 KB), and L3 radar data cube RAM (768 KB)
- Technical reference manual includes allowed size modifications
- Other interfaces available to user application
- Up to 6 ADC channels (low sample rate monitoring)
- Up to 2 SPI ports
- Up to 2 UARTs
- 1 CAN-FD interface
- I2C
- GPIOs
- 2 lane LVDS interface for raw ADC data and debug instrumentation
- Functional Safety-Compliant targeted
- Developed for functional safety applications
- Documentation will be available to aid IEC 61508 functional safety system design
- Hardware integrity up to SIL-2 targeted
- Safety-related certification IEC 61508 certification by TUV Sud planned
- Power management
- Built-in LDO network for enhanced PSRR
- I/Os support dual voltage 3.3 V/1.8 V
- Clock source
- 40.0 MHz crystal with internal oscillator
- Supports external oscillator at 40 MHz
- Supports externally driven clock (square/sine) at 40 MHz
- Easy hardware design
- 0.8-mm pitch, 180-pin 15 mm × 15 mm FCBGA package (ALP) for easy assembly and low-cost PCB design
- Small solution size
- Operating conditions:
- Junction temperature range of –40ºC to 105ºC
All trademarks are the property of their respective owners.
Description for the IWR6843AOP
The IWR6843AOP is an Antenna-on-Package (AOP) device that is an evolution within the single-chip radar device family from Texas Instruments (TI).
Pricing
Qty | Price (USD) |
---|---|
1-99 | 29.376 |
100-249 | 26.112 |
250-999 | 21.466 |
1,000+ | 19.2 |