text.skipToContent text.skipToNavigation

XI6843QGABL

Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability

Packaging

Package | PIN: FCBGA (ABL) | 161
Temp: T (-40 to 105)
Carrier: Partial Tray
Qty Price
1-9 $70.97
10-24 $66.35
25-99 $64.25
100-249 $57.11
250-499 $56.69
500-749 $53.33
750-999 $47.87
1000+ $47.72

Features

  • FMCW Transceiver
    • Integrated PLL, Transmitter, Receiver, Baseband, and A2D
    • 60- to 64-GHz Coverage With 4-GHz Continuous Bandwidth
    • Four Receive Channels
    • Three Transmit Channels
    • Ultra-Accurate Chirp Engine Based on Fractional-N PLL
    • TX Power: 10 dBm
    • RX Noise Figure:
      • 14dB
    • Phase Noise at 1 MHz:
      • –92dBc/Hz
  • Built-in Calibration and Self-Test
    • ARM® Cortex®-R4F-Based Radio Control System
    • Built-in Firmware (ROM)
    • Self-calibrating System Across Frequency and Temperature
  • C674x DSP for Advanced Signal Processing
  • Hardware Accelerator for FFT, Filtering, and CFAR Processing
  • ARM R4F Microcontroller for Object Detection, and Interface Control
    • Supports Autonomous Mode (Loading User Application from QSPI Flash Memory)
  • Internal Memory with ECC
    • 1.75 MB, Divided into MSS Program RAM (512 KB), MSS Data RAM (192 KB), DSP L1 RAM (64KB) and L2 RAM (256 KB), and L3 Radar Data Cube Ram (768 KB)
    • Technical Reference Manual Includes Allowed Size Modifications
  • Other Interfaces Available to User Application
    • Up to 6 ADC Channels (Low Sample Rate Monitoring)
    • Up to 2 SPI Ports
    • Up to 2 UARTs
    • 1 CAN-FD Interface
    • I2C
    • GPIOs
    • 2 Lane LVDS Interface for Raw ADC Data and Debug Instrumentation
  • SIL-2 Targeted
  • Power Management
    • Built-in LDO Network for Enhanced PSRR
    • I/Os Support Dual Voltage 3.3 V/1.8 V
  • Clock Source
    • 40.0 MHz Crystal with Internal Oscillator
    • Supports External Oscillator at 40 MHz
    • Supports Externally Driven Clock (Square/Sine) at 40 MHz
  • Easy Hardware Design
    • 0.65-mm Pitch, 161-Pin 10.4 mm × 10.4 mm Flip Chip BGA Package for Easy Assembly and Low-Cost PCB Design
    • Small Solution Size
  • Operating Conditions:
    • Junction Temperature Range of –40ºC to 105ºC

All trademarks are the property of their respective owners.

Texas Instruments  XI6843QGABL

The IWR6843 is an integrated single chip mmWave sensor based on FMCW radar technology capable of operation in the 60-GHz to 64-GHz band. It is built with TI’s low power 45-nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. The IWR6843 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space.