XISOW7741FDFMR ACTIVE
Low-emissions, quad-channel, 3/1, reinforced digital isolator with integrated power
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More ISOW7741 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOIC (DFM) | 20 |
2,000 | LARGE T&R |
-40 to 125 |
Package | Pins | SOIC (DFM) | 20 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the ISOW7741
- 100 Mbps data rate
-
Integrated DC-DC converter with low-emissions, low-noise
- Emission optimized to meet CISPR 32 limits
-
Low frequency power converter at 25 MHz enabling low noise performance
-
Low output ripple: 24 mV
-
High efficiency output power
- Efficiency at max load: 45%
- Up to 0.5-W output power
- Visoout accuracy of 5%
- 5 V to 5 V: Available load current ≥ 110 mA
- 5 V to 3.3 V: Available load current ≥ 110 mA
- 3.3 V to 3.3 V: Available load current ≥ 60 mA
-
Independent power supply for channel isolator & power converter
- Logic supply (VIO): 1.71-V to 5.5-V
- Power converter supply (VDD): 3-V to 5.5-V
- Robust electromagnetic compatibility (EMC)
- System-level ESD, EFT, and surge immunity
- ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
- Reinforced isolation barrier:
- >100-year projected lifetime at 1 kVRMS working voltage
- Up to 5000 VRMS isolation rating
- Up to 10 kVPK surge capability
- ±100 kV/µs typical CMTI
- Section 7.7 (pending):
- VDE reinforced insulation per DIN VDE V 0884-11:2017-01
-
UL 1577 component recognition program
-
IEC 60950-1, IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1-2011 certifications
- Extended temperature range: –40°C to +125°C
- 20-pin wide SOIC package
All trademarks are the property of their respective owners.
Description for the ISOW7741
The ISOW7741 device is a galvanically-isolated quad-channel digital isolator with an integrated high-efficiency power converter with low emissions. The integrated DC-DC converter provides up to 500 mW of isolated power, eliminating the need for a separate isolated power supply in space-constrained isolated designs.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 6.9 |
100-249 | 5.625 |
250-999 | 4.421 |
1,000+ | 3.75 |