text.skipToContent text.skipToNavigation

XISOW7841AQDWERQ1

Automotive, high-efficiency, quad-channel, 3/1, reinforced digital isolator with integrated power

Availability: 904

Packaging

Package | PIN: SO-MOD (DWE) | 16
Temp: Q (-40 to 125)
Package qty | Carrier: 2,000 | LARGE T&R
Qty Price
1-99 $9.36
100-249 $8.40
250-999 $6.00
1,000+ $5.09

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device temperature Grade 1: –40°C to 125°C AmbientOperating Temperature
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >50-Year projected lifetime at 1.2kVRMS working voltage
    • Up to 5000VRMS isolation rating
    • Up to 10kVPK surge capability
    • ±100 kV/µsminimum CMTI
  • Integrated high-efficiency DC-DC converter with on-chip transformer
  • 3-V to 5.5-V Wide input supply range
  • Regulated 5-V or 3.3-V output
  • Up to 0.65-W output power
  • 5 V to 5 V; 5 V to 3.3 V: Available load current ≥ 130 mA
  • 3.3 V to 3.3 V: Available load current ≥ 75 mA
  • Soft-start to limit inrush current
  • Overload and short-circuit protection
  • Thermal shutdown
  • Default output: High and Low options
  • Low propagation delay: 13 ns Typ (5-V supply)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surgeimmunity
    • ±8 kV IEC 61000-4-2 contact discharge protectionacross isolation barrier
    • Low emissions
  • 16-pin wide SOIC package
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN V VDE V0884-11:2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
    • CSA Certification per IEC 60950-1, IEC 62368-1 and IEC 60601-1 endequipment standards
    • CQC Approval per GB4943.1-2011
    • TUVCertification according to EN 60950-1 and EN 61010-1
    • All certifications areplanned

All trademarks are the property of their respective owners.

Texas Instruments  XISOW7841AQDWERQ1

The ISOW7841A-Q1 is an automotive qualified high-performance, quad-channelreinforced digital isolator with an integrated high-efficiency power converter. The low emissionsintegrated DC-DC converter provides up to 650 mW of isolated power at high efficiency and can beconfigured for various input and output voltage configurations. Therefore this device eliminatesthe need for a separate isolated power supply in space-constrained isolated designs.

The ISOW7841A-Q1 device provides high electromagnetic immunity and lowemissions while isolating CMOS or LVCMOS digital I/Os. The signal-isolation channel has a logicinput and output buffer separated by a double capacitive silicon dioxide(SiO2) insulation barrier, whereas, power isolation uses on-chiptransformers separated by thin film polymer as insulating material. If the input signal is lost,the default output is high for the ISOW7841A-Q1 without the F suffix and low for the device withthe F suffix.

These devices help prevent noise currents on data buses, such as CAN, orother circuits from entering the local ground and interfering with or damaging sensitive circuitry.Through innovative chip design and layout techniques, electromagnetic compatibility of the devicehas been significantly enhanced to ease system-level ESD, EFT, surge and emissions compliance. Thehigh-efficiency of the power converter allows operation at a higher ambient temperature. The deviceis available in a 16-pin SOIC wide-body (SOIC-WB) DWE package.