text.skipToContent text.skipToNavigation

XLMG3410R150RWHT

600-V 150mΩ GaN with integrated driver and overcurrent protection

Packaging

Package | PIN: VQFN (RWH) | 32
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $21.15
10-24 $19.67
25-99 $18.98
100-249 $16.58
250-499 $15.77
500-749 $14.52
750-999 $13.03
1,000+ $12.99

Features

  • TI GaN process qualified through accelerated reliability in-application hard-switching mission profiles
  • Enables high density power conversion designs
    • Superior system performance over cascode or stand-alone GaN FETs
    • Low inductance 8mm x 8mm QFN package for ease of design, and layout
    • Adjustable drive strength for switching performance and EMIcontrol
    • Digital fault status outputsignal
    • Only +12 V unregulated supplyneeded
  • Integrated gate driver
    • Zero common source inductance
    • 20 ns propagation delay for MHz operation
    • Process-tuned gate bias voltage for reliability
    • 25 to 100V/ns user adjustable slew rate
    • Cycle-by-cycle overcurrentprotection
  • Robust protection
    • Requires no external protection components
    • Overcurrent protection with <100ns response
    • >150V/nsslew rate immunity
    • Transient overvoltageimmunity
    • Overtemperature protection
    • UVLO protection on all supplyrails
  • Device Options:
    • LMG3410R150: LatchedOvercurrent Protection
    • LMG3411R150:Cycle-by-cycle Overcurrent Proection

All trademarks are the property of their respective owners.

Texas Instruments  XLMG3410R150RWHT

The LMG341xR150 GaN power stage with integrated driver and protection enables designersto achieve new levels of power density and efficiency in power electronics systems. The LMG341x’sinherent advantages over silicon MOSFETs include ultra-low input and output capacitance, zeroreverse recovery to reduce switching losses by as much as 80%, and low switch node ringing toreduce EMI. These advantages enable dense and efficient topologies like the totem-pole PFC.

The LMG341xR150 provides a smart alternative to traditional cascode GaN and standaloneGaN FETs by integrating a unique set of features to simplify design, maximize reliability andoptimize the performance of any power supply. Integrated gate drive enables 100V/ns switching withnear zero Vds ringing, <100 ns current limiting self-protects against unintended shoot-throughevents, Overtemperature shutdown prevents thermal runaway, and system interface signals provideself-monitoring capability.