text.skipToContent text.skipToNavigation

XLMG3422R030RQZT ACTIVE

600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 258  
Limit:  5

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VQFN (RQZ) | 54 250 | SMALL T&R
-40 to 125
Package | Pins VQFN (RQZ) | 54
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LMG3422R030

  • Qualified for JEDEC JEP180 for hard-switching topologies
  • 600-V GaN-on-Si FET with Integrated gate driver
    • Integrated high precision gate bias voltage
    • 200-V/ns CMTI
    • 2.2-MHz switching frequency
    • 30-V/ns to 150-V/ns slew rate for optimization of switching performance and EMI mitigation
    • Operates from +12-V unregulated supply
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with < 100-ns response
    • Withstands 720-V surge while hard-switching
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • Digital temperature PWM output
    • Ideal diode mode reduces third-quadrant losses in LMG3425R030

All trademarks are the property of their respective owners.

Description for the LMG3422R030

The LMG342xR030 GaN FET with integrated driver and protection enables designers to achieve new levels of power density and efficiency in power electronics systems.

The LMG342xR030 integrates a silicon driver that enables switching speed up to 150 V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with our low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Other features, including adjustable gate drive strength for EMI control, overtemperature, and robust overcurrent protection with fault indication, provide optimized BOM cost, board size, and footprint.

Advanced power management features include digital temperature reporting and TI’s ideal diode mode. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which enables the system to optimally manage loading. Ideal diode mode maximizes efficiency by reducing third-quadrant losses by enabling adaptive dead-time control.

Pricing


Qty Price (USD)
1-99 22.775
100-249 19.894
250-999 15.339
1,000+ 13.72