XLMH32404QRHFR ACTIVE
Automotive four-channel, differential output transimpedance amplifier with integrated multiplexing
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More LMH32404-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VQFN (RHF) | 28 |
3,000 | LARGE T&R |
-40 to 125 |
Package | Pins | VQFN (RHF) | 28 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the LMH32404-Q1
- AEC-Q100 qualified for Automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Gain: 20 kΩ
- Performance, CPD = 1 pF:
- Bandwidth: 350 MHz
- Input-Referred Noise: 56 nARMS
- Rise, Fall Time: 1.25 ns
- Quiescent Current: 28 mA/channel
- Standby Mode: 10 mA/channel
- Low Power Mode: 2.5 mA (4 channels)
- Channel Switching Time: 10 ns
- Integrated Ambient Light Cancellation
- Integrated 100-mA Protection Clamp
- 4 Input Channels and 4 Differential Output Channels
- Integrated Multiplexer Enables Flexible Configurability Between Optical Sensor and ADC/TDC
- Multiple LMH32404s can be Combined in Parallel to Create a Wider Field-of-View (FoV)
All trademarks are the property of their respective owners.
Description for the LMH32404-Q1
The LMH32404-Q1 is a quad-channel, single-ended input-to-differential output transimpedance amplifier for light detection and ranging (LIDAR) applications and laser distance measurement systems.
The LMH32404-Q1 has an integrated 100-mA clamp on each channel that protects the amplifier and allows the device to recover rapidly from an overloaded input condition. The LMH32404-Q1 also features an integrated ambient light cancellation (ALC) circuit on each channel that can be used instead of AC coupling between the photodiode and the amplifier to save board space and system cost. The ALC loop should be disabled when DC and low frequency content is measured.
Each LMH32404-Q1 channel has integrated switches on the output to disconnect the differential output amplifier from the output pins and put the channel in standby mode. When switching between different channels, the transistion time is only a few nanoseconds. The LMH32404-Q1 can be placed in low-power mode using the EN pin to conserve power when the amplifier is not being used.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 23.486 |
100-249 | 20.515 |
250-999 | 15.817 |
1,000+ | 14.148 |