text.skipToContent text.skipToNavigation

XLV320ADC3140IRTWR

Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR

Packaging

Package | PIN: WQFN (RTW) | 24
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.22
10-24 $3.80
25-99 $3.54
100-249 $3.10
250-499 $2.91
500-749 $2.47
750-999 $2.08
1000+ $1.99

Features

  • Multichannel high-performance ADC:
    • 4-channel analog microphones or line-in,
    • 8-channel digital PDM microphones, or
    • Combination of analog and digitalmicrophones
  • ADC line and microphone differential input performance:
    • Dynamic range(DR): 106 dB
    • THD+N: –95 dB
  • ADC channel summing mode, DR performance:
    • 109-dB, 2-channel summing
    • 112-dB, 4-channel summing
  • ADC input voltage:
    • Differential, 2-VRMS full-scaleinputs
    • Single-ended, 1-VRMS full-scaleinputs
  • ADC sample rate (fS) = 8 kHz to 768 kHz
  • Programmable channel settings:
    • Channel gain: 0 dB to 42 dB, 1-dB steps
    • Digital volumecontrol: –100 dB to 27 dB
    • Gain calibration with 0.1-dBresolution
    • Phase calibration with 163-nsresolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • I2C or SPI controls
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified(LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32bits
    • Master or slave interface
  • Single-supply operation: 3.3 V or 1.8 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 1.8-V AVDD supply:
    • 8.7 mW/channel at 16-kHz sample rate
    • 9.5 mW/channel at 48-kHz sample rate

All trademarks are the property of their respective owners.

Texas Instruments  XLV320ADC3140IRTWR

The TLV320ADC3140 is a high-performance, Burr-Brown audioanalog-to-digital converter (ADC) that supports simultaneous sampling of up to four analog channelsor eight digital channels for the pulse density modulation (PDM) microphone input. The devicesupports line and microphone inputs, and allows for both single-ended and differential inputconfigurations. The device integrates programable channel gain, digital volume control, aprogrammable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter(HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. Thedevice supports time-division multiplexing (TDM), I2S, or left-justified(LJ) audio formats, and can be controlled with either the I2C or SPIinterface. These integrated high-performance features, along with the ability to be powered from asingle-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audiosystems in far-field microphone recording applications.

The TLV320ADC3140 is specified from –40°C to +125°C, and is offered in a24-pin WQFN package.