XLV320ADC5120IRTER ACTIVE
Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More TLV320ADC5120 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
WQFN (RTE) | 20 |
3,000 | LARGE T&R |
-40 to 125 |
Package | Pins | WQFN (RTE) | 20 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the TLV320ADC5120
- Multichannel high-performance ADC:
- 2-channel analog microphones or line-in,
- 4-channel digital PDM microphones, or
- Combination of analog and digital microphones
- ADC line and microphone differential input performance:
- Dynamic range (DR):
- 120-dB, dynamic range enhancer (DRE) enabled
- 108-dB, DRE disabled
- THD+N: –98 dB
- Dynamic range (DR):
- ADC channel summing mode, DR performance:
- 111-dB, DRE disabled, 2-channel summing
- ADC input voltage:
- Differential, 2-VRMS full-scale inputs
- Single-ended, 1-VRMS full-scale inputs
- ADC sample rate (fS) = 8 kHz to 768 kHz
- Programmable channel settings:
- Channel gain: 0 dB to 42 dB, 1-dB steps
- Digital volume control: –100 dB to 27 dB
- Gain calibration with 0.1-dB resolution
- Phase calibration with 163-ns resolution
- Programmable microphone bias or supply voltage generation
- Low-latency signal processing filter selection
- Programmable HPF and biquad digital filters
- Automatic gain controller (AGC)
- I2C control interface
- Integrated high-performance audio PLL
- Automatic clock divider setting configurations
- Audio serial data interface:
- Format: TDM, I2S, or left-justified (LJ)
- Word length: 16 bits, 20 bits, 24 bits, or 32 bits
- Master or slave interface
- Single-supply operation: 3.3 V or 1.8 V
- I/O-supply operation: 3.3 V or 1.8 V
- Power consumption for 1.8-V AVDD supply:
- TBD mW/channel at 16-kHz sample rate
- TBD mW/channel at 48-kHz sample rate
All trademarks are the property of their respective owners.
Description for the TLV320ADC5120
The TLV320ADC5120 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels or four digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz, and allows for sample rates up to 192 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with the I2C interface. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.
The TLV320ADC5120 is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 4.525 |
100-249 | 3.965 |
250-999 | 2.78 |
1,000+ | 2.24 |