text.skipToContent text.skipToNavigation

XOPA2206DGKR ACTIVE

OVP (±40V), low power, low noise, precision amplifier with e-trim™ and super beta input

Inventory: 533  
Limit:  20

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VSSOP (DGK) | 8 2,500 | LARGE T&R
-40 to 125
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the OPA2206

  • Integrated input overvoltage protection up to ±40 V beyond supplies
  • e-trim operational amplifier performance
    • Low offset voltage: 25 µV (max)
    • Lowoffset voltage drift: ±0.3 µV/°C (max)
  • Super beta inputs
    • Input bias current: 0.75 nA (max)
    • Input current noise: 200 fA/√Hz
  • Low noise
    • 0.1-Hz to 10-Hz: 0.15µVPP
    • Voltage noise: 8nV/√Hz
  • AOL, CMRR, and PSRR: > 120 dB (full temperature range)
  • Gain bandwidth product: 3.6 MHz
  • Low quiescent current: 250 µA (max)
  • Slew rate: 4 V/µs
  • Overload power limiter
  • Rail-to-rail output
  • EMI/RFI filtered inputs
  • Wide supply: 4.5 V to 36 V
  • Temperature range: –40°C to +125°C

All trademarks are the property of their respective owners.

Description for the OPA2206

The OPA2206 is the next-generation precision bipolar, e-trim operational amplifierfeaturing super beta inputs and integrated input overvoltage protection. Through the combination ofa bipolar amplifier core and a digital trim, the OPA2206 achieves very low offset (±25 µV, max),offset drift (±0.3 µV/°C, max) and noise (8 nV/√Hz, typ). The inputovervoltage protection activates when the input signal exceeds the supply range of the amplifier,and can protect against voltages up to 40 V beyond either supply without degrading systemperformance during normal operation.

The high dc and ac performance of the amplifier, in combination with a 3.6-MHz bandwidthand low power consumption (250 µA, max), make the OPA2206 an excellent choice for systems requiringhigh precision and low power consumption, such as high-density analog input modules in programmablelogic controllers, instrumentation systems, and source measurement units. The integrated EMI/RFIfilter reduces system errors by eliminating unwanted RF-injected signals from neighboring circuitsand other electronic systems.

The OPA2206 amplifier is available in standard-pinout, VSSOP package, and operates acrossthe industrial ambient temperature range of –40°C to +125°C.

Pricing


Qty Price (USD)
1-99 3.232
100-249 2.832
250-999 1.986
1,000+ 1.6