text.skipToContent text.skipToNavigation

XOPA2607IDR ACTIVE

Dual channel, low power, precision, 50-MHz decompensated CMOS operational amplifier for cost sensiti

Inventory: 2,365
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (D) | 8 2,500 | LARGE T&R
-40 to 125
Package | Pins SOIC (D) | 8
Package qty | Carrier 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the OPA2607

  • Gain Bandwidth Product: 50 MHz
  • Quiescent Current: 900 µA (Typical)
  • Broadband Noise: 3.8 nV/√Hz
  • Input Offset Drift: 1.5 µV/°C (Maximum)
  • Offset Voltage: 120 µV (Typical)
  • Input Bias Current: 10 pA (Maximum)
  • Rail-to-Rail Output (RRO)
  • Decompensated, Gain ≥ 6 V/V (Stable)
  • Shutdown Current: 1 µA (Maximum)
  • Supply Range: 2.2 V to 5.5 V

All trademarks are the property of their respective owners.

Description for the OPA2607

The OPA607 and OPA2607 devices are decompensated minimum gain of 6 V/V stable, general-purpose CMOS operational amplifier with low noise of 3.8 nV/√Hz and a wide gain bandwidth of 50 MHz. The low noise and wide bandwidth of the OPAx607 devices make them attractive for general-purpose applications which require a good balance between cost and performance. The high-impedance CMOS inputs make the OPAx607 devices an ideal amplifier to interface with sensors with high output impedance (for example, piezoelectric transducers).

The OPAx607 devices feature a Power-down mode with a maximum quiescent current of less than 1 µA, making the device suitable for use in portable battery-powered applications. The rail-to-rail output (RRO) of the OPAx607 devices can swing up to 8 mV from the supply rails, maximizing dynamic range.

The OPAx607 is optimized for low supply voltage operation as low as 2.2 V (±1.1 V) and up to 5.5 V (±2.75 V), and is specified over the temperature range of –40°C to +125°C.

Pricing


Qty Price (USD)
1-99 1.21
100-249 0.931
250-999 0.686
1,000+ 0.49