XOPA2607QDGKRQ1 ACTIVE
Automotive, dual-channel, 50-MHz decompensated rail-to-rail output CMOS op amp
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More OPA2607-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VSSOP (DGK) | 8 |
2,500 | LARGE T&R |
-40 to 125 |
Package | Pins | VSSOP (DGK) | 8 |
---|---|
Package qty | Carrier: |
2,500 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the OPA2607-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to +125°C, Ambient Operating Temperature
- Gain Bandwidth Product (GBW): 50 MHz
- Quiescent Current: 900 µA (Typical)
- Input Offset Drift: 1.5 µV/°C (Maximum)
- Offset Voltage: 120 µV (Typical)
- Input Bias Current: 10 pA (Maximum)
- Rail-to-Rail Output (RRO)
- Power Down Current: 1 µA (Maximum)
- Supply Range : 2.2 V to 5.5 V
All trademarks are the property of their respective owners.
Description for the OPA2607-Q1
The OPA607-Q1 and OPA2607-Q1 devices are decompensated, minimum gain of 6 V/V stable, general-purpose CMOS operational amplifiers with low noise of 3.8 nV/√ Hz and a GBW of 50 MHz. The low voltage offset drift (dVOS/dT) and wide bandwidth of the OPAx607-Q1 devices make them attractive for low cost general-purpose applications like low side current sensing and TIA (transipedance amplifier). The high-impedance CMOS inputs make the OPAx607-Q1 devices ideal amplifiers to interface with sensors with high output impedance (for example, piezoelectric transducers).
The rail-to-rail output (RRO) of the OPAx607-Q1 devices can swing up to 8 mV from the supply rails, maximizing dynamic range.
The OPAx607-Q1 is optimized for low supply voltage operation as low as 2.2 V (±1.1 V) and up to 5.5 V (±2.75 V), and is specified over the temperature range of –40°C to +125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.295 |
100-249 | 1.069 |
250-999 | 0.768 |
1,000+ | 0.578 |