text.skipToContent text.skipToNavigation

XOPA2863IDGKT ACTIVE

Low-power, 100-MHz, RRIO, voltage feedback amplifier

Inventory: 1,584  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VSSOP (DGK) | 8 250 | SMALL T&R
-40 to 125
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the OPA2863

  • Wide-Bandwidth
    • Unity-Gain Bandwidth: 100-MHz (AV=1 V/V)
    • Gain-Bandwidth Product:50-MHz
  • Low Power
    • Quiescent Current: 720-µA/ch (Typical)
    • Power DownMode: 1.5-µA (Maximum)
    • Supply Voltage: 2.7-V to12.6-V
  • Input Voltage Noise: 5.9-nV/√Hz
  • Slew Rate: 100-V/µs
  • Rail-to-Rail Input and Output
  • HD2/HD3: –105 dBc/–125 dBc at 100 kHz (2-VPP)
  • Operating Temperature Range:
    –40°C to +125°C
  • Additional Features:
    • Overload PowerLimit
    • Output Short-CircuitProtection

All trademarks are the property of their respective owners.

Description for the OPA2863

The OPAx863 devices are low-power, unity-gain stable, rail-to-rail input/output,voltage-feedback operational amplifiers designed to operate over a power supply range of 2.7-V to12.6-V. Consuming only 750-µA per channel, the OPAx863 devices offer a gain-bandwidth product of50-MHz, slew rate of 100-V/µs with a voltage noise density of5.9-nV/√Hz.

The rail-to-rail input stage with 2.7-V supply operation is useful in portable batterypowered applications. The differential input stages are well matched for gain-bandwidth product andnoise across the full input common-mode voltage range, enabling superior performance withwide-input dynamic range. The OPAx863 devices feature a power-down (PD) mode with a PD quiescentcurrent of 1.5-µA (maximum) with turn-on or turn-off within 10-µs (typical).

The OPAx863 devices include overload power limiting to limit the increase in quiescentcurrent with saturated outputs, thereby preventing excessive dissipation critical inbattery-powered systems. The output stage is short-circuit protected, making it a rugged amplifierfor general-purpose usage.

Pricing


Qty Price (USD)
1-99 1.676
100-249 1.384
250-999 0.994
1,000+ 0.748