Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More OPA391 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-SC70 (DCK) | 5 |
3,000 | LARGE T&R |
-40 to 125 |
Package | Pins | SOT-SC70 (DCK) | 5 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the OPA391
- Low IQ: 22 µA
- Gain bandwidth product: 1 MHz
- Low input bias current: 10 fA
- Low offset voltage: ±45 µV (maximum)
- Low drift: ±1.2 µV/°C
- Low supply voltage operation: 1.7 V to 5.5 V
- Rail-to-rail input and output
- High load capacitance drive
- EMI/RFI filtered inputs
- Small package option: SC-70
All trademarks are the property of their respective owners.
Description for the OPA391
The OPA391 features a unique combination of high bandwidth (1 MHz) along with very low quiescent current (22 µA) in a high-precision amplifier. These features combined with rail-to-rail input and output make this device an exceptional choice in high-gain, low-power applications. Ultra-low input bias current of 10 fA, only 45 µV of offset (maximum), and 1.2 µV/°C of drift over temperature help maintain high precision in ratiometric and amperometric sensor front ends that require demanding low-power needs.
The OPA391 uses Texas Instruments proprietary e-trim™ operational amplifier technology, enabling a unique combination of ultra-low offset and low input offset drift without the need for any input switching or auto-zero techniques. The CMOS-based technology platform also features a modern, robust output stage design that is tolerant of high output capacitance, alleviating stability problems that are common in typical low-power amplifiers.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.859 |
100-249 | 1.536 |
250-999 | 1.103 |
1,000+ | 0.83 |