XOPA392DBVR ACTIVE
Precision, low-offset-voltage, low-noise, low-input-bias current, rail-to-rail I/O, e-trim™ Op Amp
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More OPA392 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-23 (DBV) | 5 |
3,000 | LARGE T&R |
-40 to 125 |
Package | Pins | SOT-23 (DBV) | 5 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the OPA392
- Low offset voltage: ±10 µV (maximum)
- Low-drift: ±0.1 µV/°C
- Low input bias current: 10 fA
- Low noise: 4.0 nV√Hz at 10 kHz
- Low 1/f noise: 1.7 µVPP (0.1 Hz to 10 Hz)
- Low supply voltage operation: 1.7 V to 5.5 V
- Low quiescent current: 1.2 mA
- Fast settling: 0.75 µs (1 V to 0.1%)
- Fast slew rate: 4.8 V/µs
- High output current: ±65 mA short circuit
- Gain bandwidth: 13 MHz
- Rail-to-rail input and output
- Specified temperature range: –40°C to +125°C
- EMI/RFI filtered inputs
All trademarks are the property of their respective owners.
Description for the OPA392
The OPAx392 family of operational amplifiers (OPA392, OPA2392, and OPA4392) features ultra-low offset, offset drift, and input bias current with rail-to-rail input and output operation. In addition to precision dc accuracy, the ac performance is optimized for low noise and fast-settling transient response, making the OPAx392 an excellent choice for driving high-precision analog-to-digital converters (ADCs) or buffering the output of high-resolution, digital-to-analog converters (DACs).
The OPAx392 feature TIs e-trim™ operational amplifier technology to achieve ultra-low offset voltage and offset voltage drift without any input chopping or auto-zero techniques. This technique enables ultra-low input bias current for sensor inputs or photodiode current-to-voltage measurements, creating high-performance transimpedance stages for optical modules or medical instrumentation.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 2.061 |
100-249 | 1.702 |
250-999 | 1.223 |
1,000+ | 0.92 |