text.skipToContent text.skipToNavigation

XOPA462IDDA

High-voltage (180-V), high-current (30-mA) operational amplifier, G=1 stable

Packaging

Package | PIN: HSOIC (DDA) | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $15.95
10-24 $14.83
25-99 $14.32
100-249 $12.51
250-499 $11.90
500-749 $10.95
750-999 $9.83
1000+ $9.80

Features

  • Wide Power-Supply Range:
    ±6 V (12 V) to ±90 V (180 V)
  • High-Output Load Drive: IO ±30 mA
  • Independent Output Disable or Shutdown
  • Gain Bandwidth: 6.5 MHz
  • Slew Rate: 25 V/µs
  • Wide Temperature Range: –40°C to +85°C
  • 8-Pin HSOIC (SO PowerPAD™) Package

All trademarks are the property of their respective owners.

Texas Instruments  XOPA462IDDA

The OPA462 device is an operational amplifier with high voltage (180 V) and high currentdrive (30 mA). It is unity-gain stable and has a gain-bandwidth product of 6.5 MHz.

The OPA462 is internally protected against overtemperature conditions and currentoverloads. It is fully specified to perform over a wide power-supply range of ±6 V to ±90 V or on asingle supply of 12 V to 180 V. The status flag is an open-drain output that allows it to be easilyreferenced to standard low-voltage logic circuitry. This high-voltage operational amplifierprovides excellent accuracy, wide output swing, and is free from phase inversion problems that areoften found in similar amplifiers.

The output can be independently disabled using the Enable/Disable (E/D) pin that has itsown common return pin to allow easy interface to low-voltage logic circuitry. This disable isaccomplished without disturbing the input signal path, not only saving power but also protectingthe load.

Featured in a small exposed-metal pad package, the OPA462 is easy to heat sink over theextended industrial temperature range, –40°C to +85°C.