text.skipToContent text.skipToNavigation

XPS628511DRLR ACTIVE

2.7-V to 6-V, 1-A, fixed-frequency, step-down converter in SOT583 package

Inventory: 430  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-5X3 (DRL) | 8 4,000 | LARGE T&R
-40 to 150
Package | Pins SOT-5X3 (DRL) | 8
Package qty | Carrier: 4,000 | LARGE T&R
Operating temperature range (°C) -40 to 150
View TI packaging information

Features for the TPS628511

  • TJ = –40°C to +150°C
  • Input voltage range: 2.7 V to 6 V
  • Quiescent current 15 µA typical
  • Output voltage from 0.6 V to 5.5 V
  • Output voltage accuracy ±1% (PWM operation)
  • Adjustable soft start-up to 10 ms
  • Forced PWM or PWM/PFM operation
  • Switching frequency in PWM: 2.25 MHz
  • Switching Frequency external sync (1.8 MHz to 4 MHz)
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% Duty cycle mode
  • Active output discharge
  • Spread spectrum clocking - optional
  • Foldback overcurrent protection - optional
  • Power-good output with window comparator

All trademarks are the property of their respective owners.

Description for the TPS628511

The TPS62851x is a family of pin-to-pin 0.5-A, 1-A, and 2-A high efficiency, easy-to-use, synchronous step-down DC/DC converters. They are based on a peak current mode control topology. Low resistive switches allow up to 2-A continuous output current at high ambient temperature. The switching frequency is internally fixed at 2.25 MHz and can also be synchronized to an external clock in the range from 1.8 MHz to 4 MHz. In PWM/PFM mode, the TPS62851x automatically enters Power Save Mode at light loads to maintain high efficiency across the whole load range. The TPS62851x provide a 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin allows setting the start-up time or forming tracking of the output voltage to an external source. This allows external sequencing of different supply rails and limits the inrush current during start-up.

The TPS62851xare available in a SOT583 package.

Pricing


Qty Price (USD)
1-99 0.939
100-249 0.722
250-999 0.532
1,000+ 0.38