text.skipToContent text.skipToNavigation

XPS628660AYCGR

5.5-V, 6-A synchronous step-down converter with I2C interface in 1.05-mm × 1.78-mm WCSP packag

Packaging

Package | PIN: DSBGA (YCG) | 15
Temp: Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Qty Price
1-99 $1.87
100-249 $1.63
250-999 $1.11
1,000+ $0.84

Features

  • 7-mΩ and 6.5-mΩ internal power MOSFETs
  • >90% efficiency (0.9-V output)
  • DCS-control topology for fast transient response
  • Output voltage from 0.4 V to 1.675 V with 5-mV step size for adaptive voltage scaling (AVS)
  • 1% output voltage accuracy
  • 4-µA operating quiescent current
  • 2.4-V to 5.5-V input voltage range
  • 2.4-MHz switching frequency
  • Selection by external resistor
    • Start-up output voltage
    • I2Cslave address
  • Selection by I2C interface
    • Power save mode or forced PWM mode
    • Outputdischarge
    • Hiccup or latching short-circuitprotection
    • Output voltage ramp speed
  • VID pin for dynamic voltage scaling (DVS)
  • Thermal pre-warning and thermal shutdown
  • Power good indicator pin option
  • I2C-compatible interface up to 3.4 Mbps
  • Available in 1.05-mm x 1.78-mm x 0.5-mm 15-pin WCSP package with 0.35-mm pitch
  • Create a custom design using the TPS62866 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  XPS628660AYCGR

The TPS62864/6 devices are high-frequency synchronous step-down converters withI2C interface which provide an efficient, adaptive, and highpower-density solution. At medium to heavy loads, the converter operates in PWM mode andautomatically enters Power Save Mode operation at light load to maintain high efficiency over theentire load current range. The device can also be forced in PWM mode operation for smallest outputvoltage ripple. Together with its DCS-control architecture, excellent load transient performanceand tight output voltage accuracy are achieved. Via the I2C interfaceand a dedicated VID pin, the output voltage is quickly adjusted to adapt the load’s powerconsumption to the ever-changing performance needs of the application.