XPS62903RPJR ACTIVE
3-V to 17-V, high efficiency and low IQ buck converter in 1.5-mm × 2-mm QFN package
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More TPS62903 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VQFN-HR (RPJ) | 9 |
3,000 | LARGE T&R |
-40 to 150 |
Package | Pins | VQFN-HR (RPJ) | 9 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 150 |
Features for the TPS62903
- High efficiency for wide duty cycle and load range
- IQ: 4-µA typical
- Selectable switching frequency: 2.5 MHz and 1.0 MHz
- RDS(ON): 62-mΩ high side, 22-mΩ low side
- Automatic efficiency enhancement (AEE)
- Small 1.5-mm × 2.0-mm VQFN package with 0.5-mm pitch
- Up to 3-A continuous output current
- ±0.9% feedback voltage accuracy across temp (-40°C to 150°C)
- Configurable ouput voltage options:
- VFB external divider: 0.6 V to 5.5 V
- VSET internal divider: 16 options between 0.4 V and 5.5 V
- DCS-Control™ topology with 100% mode
- Highly flexible and easy to use
- Optimized pinout for single-layer routing
- Precise enable input
- Forced PWM or auto power save mode
- Power good output
- Selectable active output discharge
- Adjustable soft start and tracking
- No external bootstrap capacitor required
- Create a custom design using the TPS62903 using the WEBENCH Power Designer
All trademarks are the property of their respective owners.
Description for the TPS62903
The TPS62903 is a highly-efficient, small, and flexible synchronous step-down DC-DC converter that is easy to use. A selectable switching frequency of 2.5 MHz or 1.0 MHz allows the use of small inductors and provides fast transient response. The device supports high VOUT accuracy of ± 1% with the DCS-Control topology. The wide input voltage range of 3 V to 17 V supports a variety of nominal inputs, like 12-V supply rails, single-cell or multi-cell Li-Ion, and 5-V or 3.3-V rails.
The TPS62903 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4 µA. AEE, if enabled, provides high efficiency across VIN, VOUT, and load current. The device includes a MODE/Smart-CONF input to set the internal/external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.
The device is available in small 9-pin VQFN package measuring 1.50 mm × 2.00 mm with 0.5-mm pitch.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.389 |
100-249 | 1.147 |
250-999 | 0.824 |
1,000+ | 0.62 |